利用SSI接口进行收发数据,我要发送和接收连续的3个16bit数据,SS引脚(PA的pin3脚)配置为GPIO,起始时GPIO脚为高位,发送数据时,先拉低GPIO脚,发送16bit的地址数据,再连续发送2个16bit的数据后,拉高GPIO脚,可以发送数据;但是我要接收数据时,接收的过程和发送差不多,只是将SSIDataPut()函数改为SSIDataGet(),抓到的时序是,当发送一个16bit的地址命令数据后,后面的时钟和片选信号没有了,这种情况是怎么回事?我该怎么完成我的数据接收任务?请指教!!!