使用TPS55340芯片,实现24V输入,32V输出,最大输出电流为0.3A



朋友们,再设计这个电路时遇到了问题,向大家请教。现在的问题为,输入电压在10V左右,比如3V,9V,10V,11V,在sw会测到稳定波形,输出分别为5.89V,13.7V,14.8V,16.5V。但是输入为24V左右时,波形前部分不稳定,出现跳动,后面稳定,输出电压基本比输入高2V左右,有时基本相等。下图为原理图,实际电路中已去掉负载电阻。在TI官网上上仿真时,达到32V就下降为24V,是不是这个芯片不能达到32V输出。如果有其他芯片或更好的设计方案,可尽情推荐一下。下图分别为原理图,以及10V和24V输入时的sw节点波形。