您好,我通过SEED买到了TI的8168EVM开发板(带子板),我在linux中解压了DVRRDK开发包,然后解压了DVRRDK中的8168EVM根文件系统,配置了UBOOT,使系统从NFS启动,开机后进入了之前解压的NFS根文件系统,运行后./init.sh报错,如下:
root@dm816x:/opt/dvr_rdk/ti816x# ./init.sh
*** Bootargs Validated for mem param ***
*** Bootargs Validated for notifyk.vpssm3 params ***
Kernel bootargs validated
numid=1,iface=MIXER,name='PCM Playback Volume'
; type=INTEGER,access=rw---R--,values=2,min=0,max=127,step=0
: values=127,127
| dBscale-min=-63.50dB,step=0.50dB,mute=0
[c6xdsp ] Remote Debug Shared Memory @ 0xbf000000
[m3video] Remote Debug Shared Memory @ 0xbf005020
[m3vpss ] Remote Debug Shared Memory @ 0xbf00a040
SysLink version : 2.10.02.17
SysLink module created on Date:Jul 29 2012 Time:19:54:24
Trace enabled
Trace SetFailureReason enabled
Setting DMM priority for [DUCATI ] to [0] ( 0x4e000624 = 0x08000000 )
Setting DMM priority for [HDVICP0 ] to [2] ( 0x4e000634 = 0x0000000a )
Setting DMM priority for [HDVICP1 ] to [2] ( 0x4e000634 = 0x000a0000 )
Setting DMM priority for [HDVICP2 ] to [2] ( 0x4e000634 = 0x00a00000 )
*** TVP5158 probe : START ***
TI VS EVM : TVP5158 device address : 0x58, 0x5a, 0x5c, 0x5e
TI DVR : TVP5158 device address : 0x5c, 0x5d, 0x5e, 0x5f
Device found : I2C (0xXX): 0x08 = 0x51
I2C (0xXX): 0x09 = 0x58
Device NOT found : I2C (0xXX): Read ERROR !!! (reg[0x08], count = 2)
I2C (0x58): Read ERROR !!! (reg[0x08], count = 2)
I2C (0x5a): Read ERROR !!! (reg[0x08], count = 2)
I2C (0x5c): 0x08 = 0x00
I2C (0x5c): 0x09 = 0x00
I2C (0x5d): 0x08 = 0x00
I2C (0x5d): 0x09 = 0x00
I2C (0x5e): Read ERROR !!! (reg[0x08], count = 2)
I2C (0x5f): Read ERROR !!! (reg[0x08], count = 2)
*** TVP5158 probe : END ***
/opt/dvr_rdk/ti816x
root@dm816x:/opt/dvr_rdk/ti816x#
请问这是为什么呀,我用的就是TI 的原配的DVRRDK呢,难道DVRRDK中的8168EVM根文件系统里面的程序不能运行起来??