Other Parts Discussed in Thread: MSP430G2553
#include "msp430g2553.h"
char mystring[50] = "300 my test program!\r\n";
long temp;
long IntDegF;
long IntDegC;
unsigned int i;
unsigned int ADC10_Number =3;
void myputs(char * string);
void main(void)
{
WDTCTL = WDTPW + WDTHOLD; // Stop WDT
// ADC10CTL1 = INCH_10 + ADC10DIV_3; // Temp Sensor ADC10CLK/4
ADC10CTL1 = INCH_3; // 通道1进行AD转换,并将转换结果保存在ADC10MEM0中
ADC10CTL0 = SREF_1 + ADC10SHT_3 + REFON + ADC10ON + ADC10IE; //The ADC10OSC, generated internally,
//is in the 5-MHz range, but varies with individual devices, supply voltage, and temperature. See the device-specific data sheet for the ADC10OSC specification.
DCOCTL = 0x00; // Set DCO 1MHz
BCSCTL1 = CALBC1_1MHZ;
DCOCTL = CALDCO_1MHZ;
P1SEL = BIT1 + BIT2 ; // P1.1 = RXD, P1.2=TXD
P1SEL2 = BIT1 + BIT2 ; // P1.1 = RXD, P1.2=TXD
UCA0CTL1 |= UCSSEL_2; // USCI clock source=SMCLK
UCA0BR0 = 104; // 1MHz 9600 Refer to Page 435 of X2xx Guide
UCA0BR1 = 0; // 1MHz 9600
UCA0MCTL = UCBRS0; // Modulation UCBRSx = 1
UCA0CTL1 &= ~UCSWRST; // **Initialize USCI state machine**
__enable_interrupt(); // Enable interrupts.
myputs(mystring);
IE2 |= UCA0RXIE; // Enable USCI_A0 RX interrupt
//__bis_SR_register(LPM0_bits + GIE); // Enter LPM0, interrupts enabled
for(;;)
{ ADC10CTL0 |= ENC + ADC10SC; // Sampling and conversion start
ADC10CTL0 &=~ADC10SC; //把SC置零
}
}
void myputs(char * string)
{
unsigned char num;
for( num = 0; num < strlen(string); num++ )
{
while (!(IFG2&UCA0TXIFG)); // USCI_A0 TX buffer ready?
UCA0TXBUF = string[num]; // TX -> RXed character
}
}
#pragma vector=USCIAB0RX_VECTOR //串口中断
__interrupt void USCI0RX_ISR(void)
{
if ((UCA0RXBUF == 'c')||(UCA0RXBUF == 'C')) // 'C' or 'c' received?
{
//IE2 |= UCA0TXIE; // Enable USCI_A0 TX interrupt
while (!(IFG2&UCA0TXIFG)); // USCI_A0 TX buffer ready?
{
UCA0TXBUF=((IntDegC/10240)+48); //10位数
}
while (!(IFG2&UCA0TXIFG)); // USCI_A0 TX buffer ready?
{
UCA0TXBUF=((IntDegC/1024)%10+48); //个位数
}
while (!(IFG2&UCA0TXIFG)); // USCI_A0 TX buffer ready?
{
UCA0TXBUF=46; //.
}
while (!(IFG2&UCA0TXIFG)); // USCI_A0 TX buffer ready?
{
UCA0TXBUF=((IntDegC*10/1024%10)+48); //小数
}
while (!(IFG2&UCA0TXIFG)); // USCI_A0 TX buffer ready?
{
UCA0TXBUF=13; //换行
}
}
else
{
//IE2 |= UCA0TXIE; // Enable USCI_A0 TX interrupt
UCA0TXBUF = 13; //换行
}
}
// ADC10 interrupt service routine
#pragma vector=ADC10_VECTOR
__interrupt void ADC10_ISR (void)
{
ADC10CTL0 &=~ENC;
temp+= ADC10MEM;
//i++;
if(i<ADC10_Number)
ADC10CTL0 |=ENC+ADC10SC;
//IntDegC = ((temp - 673) * 423) / 1024; //-278~144 ,精度降低了
IntDegC = ((temp - 673) * 423); //改进后的
}