2014年TI杯地方赛区大学生电子设计竞赛由德州仪器公司冠名赞助,旨在吸引各地高校的电子信息技术及其相关专业的大学生广泛参与到学生创新活动中来,提升电子设计制作能力,培养大学生创新意识、动手能力和工程实践能力,并最新最先进的单片机和模拟技术带到高校的教学和科研中去。
2014年,德州仪器公司和16个地方赛区合作,他们分别是:北京、上海、江苏、浙江、天津、陕西、湖北、四川、重庆、山东、湖南、广西、辽宁、黑龙江、福建、安徽。为了协助各赛区参赛队利用业界先进的半导体技术快速开展设计,TI大学计划部在每个赛区安排了一系列的相关培训,培训内容涵盖TI的超低功耗MSP430单片机、高性能运算放大器、数据转换器以及开关电源转换器。各赛区的集中培训一方面为参与竞赛的老师和学生提供技术指导,以帮助他们在设计竞赛中快速、简单、高效的实现模拟系统和MSP430设计;另一方面也为今后的模拟电子相关科目的教学和科研提供帮助。
目前竞赛正处于紧张的赛前培训、学生训练和准备阶段,所有赛区竞赛会在9月份全部结束。
2014年TI杯地方赛区大学生电子设计竞赛推荐使用模拟芯片列表如下:
| 电源类 | MOSFET驱动器 | TPS28225DR | 8-Pin High Frequency 4-Amp Sink Synchronous MOSFET Driver |
| UCC27211DDAR | 120V Boot, 4A Peak, High Frequency High-Side Low-Side Driver | ||
| 降压开关电源,MOS管内置 | TPS54340DDAR | 42 V Input, 3.5 A, Step-Down DC/DC Converter with Eco-mode™ | |
| TPS56528DDAR | 4.5V to 18V Input, 5-A Synchronous Step-Down Converter with Advanced Eco-mode™ | ||
| 降压线性电源 | TPS7A1601QDGNRQ1 | Automotive Catalog 60V, 5-µA Iq, 100-mA, Low-Dropout Voltage Regulator with Enable and Power Good | |
| 降压线性电源 | TPS7A4001DGNR | 100V Input, 50mA, Single Output Low-Dropout Linear Regulator | |
| 升压开关电源,MOS管外置 | TPS40210DGQR | Wide Input Range Current Mode Boost Controller | |
| MOS管 | CSD19535KCS | 100V, N-Channel NexFET™ Power MOSFET | |
| 电流检测芯片 | INA210AIDCKR | Voltage Output, High/Low-Side Measurement, Bi-Directional Zero-Drift Series Current Shunt Monitor | |
| INA282AIDR | Wide Common Mode Range, Bidirectional, High Accuracy Current Shunt Monitor | ||
| 高速放大器 | 电流反馈 | THS3201D | 1.8GHz Current Feedback Amplifier |
| LMH6703MF/NOPB | 1.2 GHz, Low Distortion Op Amp with Shutdown | ||
| OPA2695ID | Dual, Ultra-Wideband, Current-Feedback Operational Amplifier with Disable | ||
| 差分输入压控增益放大器 | VCA821ID | Wideband, > 40dB Adjust Range, Linear in dB Variable Gain Amplifier | |
| 全差分放大器 | LMH6552MA/NOPB | 1.5 GHz Fully Differential Amplifier | |
| 电压反馈 | OPA842IDR | Wideband, Low Distortion, Unity Gain Stable, Voltage Feedback Operational Amplifier | |
| 5V 电压反馈 | OPA2356AIDR | 2.5V, 200MHz GBW, CMOS Dual Op Amp | |
| 精密ADC/DAC | Delta-Sigma | ADS1118IDGSR | 16-Bit ADC with Integrated MUX, PGA, Temperature Sensor, Oscillator, and Reference |
| Multiplying DAC, R-2R | DAC7811IDGSR | 12-Bit, Serial Input, Multiplying Digital to Analog Converter | |
| R-String DAC | DAC8571IDGKR | Low-Power Rail-To-Rail Output 16-Bit I2C Input DAC | |
| 3V 参考源 | REF3330AIDBZR | 30ppm/C Drift, 3.9uA, SOT23-3, SC70-3 Voltage Reference | |
| 精密放大器 | 5V CMOS 仪表放大器 | INA333AIDGKR | Low Power, Precision Instrumentation Amplifier |
| 36V 仪表放大器 | INA826AID | Precision, 200-μA Supply Current, 36-V Supply Instrumentation Amplifier | |
| 36V 精密放大器 | OPA192IDR | High Voltage, Rail-to-Rail Input/Output,Precision Op Amps,GBW = 10MHz | |
| 5V CMOS 放大器 | OPA2320AIDGKR | Precision, 20MHz, 0.9pA Ib, RRIO, CMOS Operational Amplifier | |
| 5V CMOS 放大器 | OPA2330AIDR | 1.8V, 35µA, microPower, Precision, Zero Drift CMOS Op Amp | |
| 5V CMOS 放大器 | OPA2376AIDR | Precision, Low Noise, Low Quiescent Current Operational Amplifier | |
| 音频功放 | D类25W功放 | TPA3112D1PWPR | 25-W Filter-Free Mono Class-D Audio Amplifier with SpeakerGuard™ (TPA3112) |
| 其他 | 高速比较器 | TLV3501AIDR | 4.5ns Rail-to-Rail, High Speed Comparator in Microsized Packages |
| 1bit 数字缓冲器 | SN74AUP1G07DBVR | Low-Power Single Buffer/Driver with Open-Drain Outputs | |
| 5V 2选一模拟开关 | TS5A3159DBVR | 1-Ohm SPDT Analog Switch | |
| 5V 单通道模拟开关 | TS5A3166DBVR | ||
| 12V 单通道模拟开关 | TS12A4515DR |