Part Number: TAS2563
HI TI,
我司项目使用TAS2563双PA,上喇叭对应0X4E , 下喇叭对0X4D。 系统:Android 14。
系统媒体音,响铃等声音全部关闭, 触摸音也关闭。
进入播放视频,或者音乐,点击开始按钮会出现下喇叭会轻微短暂的的 “哒~“声,但上喇叭无声; 点击暂停键无声,排除系统按键音。
排查了高通QXDMlog, 0x1586节点的PCM文件没有这异常声音。
kernel log :
<6>[ 5369.459146][ T604] [FTS_TS]fts_input_report_a:[A]P0(559, 2080)[p:22,tm:64] DOWN! <6>[ 5369.618991][ T604] [FTS_TS]fts_input_report_a:[A]Points All Up! <6>[ 5369.846953][T28922] tasdevice-codec 1-004e: tasdevice_hw_params: Playback <6>[ 5369.846968][T28922] tasdevice-codec 1-004e: tasdevice_hw_params: BCLK rate = 3072000 Channel = 2Sample rate = 48000 slot width = 32 <6>[ 5369.848922][T28922] tasdevice-codec 1-004e: tasdevice_dapm_event set SDZ to high ~ <6>[ 5369.848932][T28922] tasdevice-codec 1-004e: SND_SOC_DAPM_POST_PMU <6>[ 5369.849104][T28922] afe_get_cal_topology_id: port_id = 0x1000 acdb_id = 15 topology_id = 0x112fc cal_type_index=8 ret=0 <3>[ 5369.849412][T28922] send_afe_cal_type: No cal sent for cal_index 0, port_id = 0x1000! ret -22 <6>[ 5369.858689][T28922] afe_send_hw_delay: port_id 0x1000 rate 48000 delay_usec 474 status 0 <3>[ 5369.872552][T28922] q6asm_find_cal_by_buf_number: Can't find ASM Cal for cal_index 2 app_type 69936 buffer_number 6 <6>[ 5369.883462][T28100] tasdevice-codec 1-004e: powercontrol_routine: enter <6>[ 5369.883475][T28100] tasdevice-codec 1-004e: powercontrol_routine: configuration_Tuning Mode_48 KHz_s8_0 <6>[ 5369.883485][T28100] tasdevice-codec 1-004e: tasdevice_select_tuningprm_cfg: regbin_profile_conf_id = 0 <6>[ 5369.883497][T28100] tasdevice-codec 1-004e: tasdevice_select_tuningprm_cfg,dsp-conf:0, active-dev:3, loaderr:0 <6>[ 5369.883506][T28100] tasdevice-codec 1-004e: tasdevice_select_tuningprm_cfg,dsp-conf:0, active-dev:3, loaderr:0 <6>[ 5369.883515][T28100] tasdevice-codec 1-004e: tasdevice_select_tuningprm_cfg: No device is in active in conf 0 <6>[ 5369.883523][T28100] tasdevice-codec 1-004e: tasdevice_select_tuningprm_cfg: DSP mode: load status is 00000000 <3>[ 5369.883532][T28100] tasdevice-codec 1-004e: tasdevice_select_cfg_blk, enter <6>[ 5369.890896][T28100] tasdevice-codec 1-004e: select_cfg_blk: profile_conf_id = 0 <6>[ 5369.890906][T28100] tasdevice-codec 1-004e: select_cfg_blk: conf 0, block type:PRE_POWER_UP device idx = 0x01 <6>[ 5369.936655][T28100] tasdevice-codec 1-004e: powercontrol_routine: leave <6>[ 5375.090592][T19994] (virq:irq_count)- 3:2154546 57:613143 47:307583 10:104535 299:81162 51:80258 72:78652 226:48259 52:46661 22:45401 <6>[ 5375.090659][T19994] (cpu:irq_count)- 0:767913 1:1055470 2:842354 3:773617 4:68763 5:165847 6:104090 7:84614 <6>[ 5375.090705][T19994] (ipi:irq_count)- 0:3953774 1:2445830 2:0 3:0 4:0 5:772511 6:0 <5>[ 5375.988293][T28133] sd 0:0:0:0: [sda] Synchronizing SCSI cache <6>[ 5376.844643][ T604] [FTS_TS]fts_input_report_a:[A]P0(545, 1997)[p:17,tm:48] DOWN! <6>[ 5376.883923][T24772] [kworke][0x1012169df8c][02:04:13.546550] wlan: [24772:I:PMO] pmo_core_psoc_send_host_wakeup_ind_to_fw: Host wakeup indication sent to fw <6>[ 5377.001711][ T604] [FTS_TS]fts_input_report_a:[A]Points All Up! <6>[ 5377.418925][T24772] [kworke][0x10122069c04][02:04:14.081543] wlan: [24772:I:PMO] pmo_core_is_wow_applicable: lpass enabled, enabling wow <6>[ 5379.832136][ T604] [FTS_TS]fts_input_report_a:[A]P0(531, 2087)[p:18,tm:64] DOWN! <6>[ 5379.979826][ T604] [FTS_TS]fts_input_report_a:[A]Points All Up! <3>[ 5383.031656][T12020] tasdevice-codec 1-004e: tasdevice_select_cfg_blk, enter <6>[ 5383.039000][T12020] tasdevice-codec 1-004e: select_cfg_blk: profile_conf_id = 0 <6>[ 5383.039016][T12020] tasdevice-codec 1-004e: select_cfg_blk: conf 0, block type:PRE_SHUTDOWN device idx = 0x00 <6>[ 5383.055064][T12020] tasdevice-codec 1-004e: tasdevice_dapm_event set SDZ to low ~ <6>[ 5383.055080][T12020] tasdevice-codec 1-004e: SND_SOC_DAPM_PRE_PMD <5>[ 5383.180064][T24772] sd 0:0:0:0: [sda] Synchronizing SCSI cache <6>[ 5384.562533][T25968] (virq:irq_count)- 3:2161944 57:614477 47:307599 10:104671 299:81306 51:80511 72:79397 226:48765 52:46742 22:45411 <6>[ 5384.562642][T25968] (cpu:irq_count)- 0:769928 1:1058750 2:845853 3:775782 4:68763 5:165883 6:104108 7:84614 <6>[ 5384.562723][T25968] (ipi:irq_count)- 0:3967918 1:2452641 2:0 3:0 4:0 5:773035 6:0