我参考了TPA3251 Setup Guide & Configuration Tool,PBTL模式输出接两颗电感,和接4颗电感相比不知道这样配置有什么缺点,请指导;这样配置的优点就是少用两颗电感,占空间小一点,因为PCB尺寸有点小
几种布局的初步方案,4颗电感占用的面积更大,4颗电感方案用一体成型的贴片电感;
另外功放的RESET脚用到了TPS3803-01,监测12V电压,不知道这样做对功放有什么好处。另外功放在不附加其他控制电路,在上电,和断电过程中输出会有POP声吗(这点很关键)?可以通过对复位脚拉低实现功放待机吗?还有一点,CLIP脚和FAULT脚输出可以直接驱动LED灯吗,PCB尺寸有限,功能又多,实在没法放太多器件?IC工作在主模式下,OSC_IOP,OSC_IOM脚可以直接悬空不用吗,对IC有没有影响,对EMC有没有影响?最后一个问题,功放IC本身带不带压线功能(TI常说的DRC),还是输入信号大了,输出直接就是消峰的?这个项目时间时间很紧,没看完datasheet,所以问题有点多,麻烦各位