你好,我现在使用TI-TPA3116D2DADR 这款功放IC,设置增益是26db,通过设置PLIMIT 限制输出功率,把输出功率限制在30W以内,8欧的喇叭,目前设置PLIMIT 电压4V,我的输入经过一系列运放再到功放,通过AP测试仪,输入500mv,功放输出大概10v,输入600MV,功放输出12V左右,输入700mv,功放输出输出大概13V左右,输入3V,功放输出18V,这样看功放似乎是没有被限制住功率啊,还有个现象,我直接将PLIMIT脚直连在GVDD上面,在输入型号775MV是。我的输出功率达到30W,功放输出15.5V,请问下PLIMIT这个脚能否成功限制输出功率