Part Number: TLV320AIC3101
Hi ,
1)请问下图描述的是滤波器作用是相当于150Hz的低通滤波器吗?
如果是,文中给出了一组N0/N1/N2/D1/D2的可编程系数,对应的频率是150Hz的,但我们想把这个频率设在2100Hz左右,请问这个系数要怎么计算?
如果不是,请问这个四阶数字IIR滤波器可以实现2100Hz以上高频衰减的作用吗?该如何编程实现?

2)接上面问题,我使用TIBQ计算了一版,请问这个系数有效吗?
计算的系数跟文中150Hz的系数是对不上的,请问这个方法是否可行?

谢谢!
Tiger