Other Parts Discussed in Thread: TLV320ADC3001
http://www.ti.com/general/docs/lit/getliterature.tsp?genericPartNumber=tlv320adc3001&fileType=pdf
Supports ADC Sample Rates From 8 kHz to 96 kHz,在TLV320ADC3001手册首页中提示其采样频率为8kHz~96kHz。
但是在第40页:
Step 1
The system clock source (master clock) and the targeted ADC sampling frequency must be identified. Depending on the targeted performance, the decimation filter type (A, B, or C) and AOSR value can be determined:
Filter A should be used for 48-kHz high-performance operation; AOSR must be a multiple of 8.
Filter B should be used for up to 96-kHz operations; AOSR must be a multiple of 4.
Filter C should be used for up to 192-kHz operations; AOSR must be a multiple of 2.
In all cases, AOSR is limited in its range by the following condition: 2.8 MHz < AOSR *ADC_fS < 6.2 MHz
AOSR的取值范围是1~256,假设ADC_Fs=8kHz,8*256=2.048MHz,这不在2.8~6.2M的范围。
请TI解释一下吧