Part Number: TAS5805M
我司在RK3566-Android11上调试功放ICTAS5805M,发现该平台上只有老款的tas571x芯片的驱动,如附件:
/*
* TAS571x amplifier audio driver
*
* Copyright (C) 2015 Google, Inc.
* Copyright (c) 2013 Daniel Mack <zonque@gmail.com>
*
* TAS5721 support:
* Copyright (C) 2016 Petr Kulhavy, Barix AG <petr@barix.com>
*
* TAS5707 support:
* Copyright (C) 2018 Jerome Brunet, Baylibre SAS <jbrunet@baylibre.com>
*
* This program is free software; you can redistribute it and/or modify
* it under the terms of the GNU General Public License as published by
* the Free Software Foundation; either version 2 of the License, or
* (at your option) any later version.
*/
#include <linux/clk.h>
#include <linux/delay.h>
#include <linux/device.h>
#include <linux/gpio/consumer.h>
#include <linux/i2c.h>
#include <linux/init.h>
#include <linux/kernel.h>
#include <linux/module.h>
#include <linux/of_device.h>
#include <linux/regmap.h>
#include <linux/regulator/consumer.h>
#include <linux/stddef.h>
#include <sound/pcm_params.h>
#include <sound/soc.h>
#include <sound/tlv.h>
#include <asm/unaligned.h>
#include "tas571x.h"
#define TAS571X_MAX_SUPPLIES 6
struct tas571x_chip {
const char *const *supply_names;
int num_supply_names;
const struct snd_kcontrol_new *controls;
int num_controls;
const struct regmap_config *regmap_config;
int vol_reg_size;
};
struct tas571x_private {
const struct tas571x_chip *chip;
struct regmap *regmap;
struct regulator_bulk_data supplies[TAS571X_MAX_SUPPLIES];
struct clk *mclk;
unsigned int format;
struct gpio_desc *reset_gpio;
struct gpio_desc *pdn_gpio;
struct snd_soc_component_driver component_driver;
};
static int tas571x_register_size(struct tas571x_private *priv, unsigned int reg)
{
switch (reg) {
case TAS571X_MVOL_REG:
case TAS571X_CH1_VOL_REG:
case TAS571X_CH2_VOL_REG:
return priv->chip->vol_reg_size;
case TAS571X_INPUT_MUX_REG:
case TAS571X_CH4_SRC_SELECT_REG:
case TAS571X_PWM_MUX_REG:
case TAS5717_CH1_RIGHT_CH_MIX_REG:
case TAS5717_CH1_LEFT_CH_MIX_REG:
case TAS5717_CH2_LEFT_CH_MIX_REG:
case TAS5717_CH2_RIGHT_CH_MIX_REG:
return 4;
default:
return 1;
}
}
static int tas571x_reg_write(void *context, unsigned int reg,
unsigned int value)
{
struct i2c_client *client = context;
struct tas571x_private *priv = i2c_get_clientdata(client);
unsigned int i, size;
uint8_t buf[5];
int ret;
size = tas571x_register_size(priv, reg);
buf[0] = reg;
for (i = size; i >= 1; --i) {
buf[i] = value;
value >>= 8;
}
ret = i2c_master_send(client, buf, size + 1);
if (ret == size + 1)
return 0;
else if (ret < 0)
return ret;
else
return -EIO;
}
static int tas571x_reg_read(void *context, unsigned int reg,
unsigned int *value)
{
struct i2c_client *client = context;
struct tas571x_private *priv = i2c_get_clientdata(client);
uint8_t send_buf, recv_buf[4];
struct i2c_msg msgs[2];
unsigned int size;
unsigned int i;
int ret;
size = tas571x_register_size(priv, reg);
send_buf = reg;
msgs[0].addr = client->addr;
msgs[0].len = sizeof(send_buf);
msgs[0].buf = &send_buf;
msgs[0].flags = 0;
msgs[1].addr = client->addr;
msgs[1].len = size;
msgs[1].buf = recv_buf;
msgs[1].flags = I2C_M_RD;
ret = i2c_transfer(client->adapter, msgs, ARRAY_SIZE(msgs));
if (ret < 0)
return ret;
else if (ret != ARRAY_SIZE(msgs))
return -EIO;
*value = 0;
for (i = 0; i < size; i++) {
*value <<= 8;
*value |= recv_buf[i];
}
return 0;
}
/*
* register write for 8- and 20-byte registers
*/
static int tas571x_reg_write_multiword(struct i2c_client *client,
unsigned int reg, const long values[], size_t len)
{
size_t i;
uint8_t *buf, *p;
int ret;
size_t send_size = 1 + len * sizeof(uint32_t);
buf = kzalloc(send_size, GFP_KERNEL | GFP_DMA);
if (!buf)
return -ENOMEM;
buf[0] = reg;
for (i = 0, p = buf + 1; i < len; i++, p += sizeof(uint32_t))
put_unaligned_be32(values[i], p);
ret = i2c_master_send(client, buf, send_size);
kfree(buf);
if (ret == send_size)
return 0;
else if (ret < 0)
return ret;
else
return -EIO;
}
/*
* register read for 8- and 20-byte registers
*/
static int tas571x_reg_read_multiword(struct i2c_client *client,
unsigned int reg, long values[], size_t len)
{
unsigned int i;
uint8_t send_buf;
uint8_t *recv_buf, *p;
struct i2c_msg msgs[2];
unsigned int recv_size = len * sizeof(uint32_t);
int ret;
recv_buf = kzalloc(recv_size, GFP_KERNEL | GFP_DMA);
if (!recv_buf)
return -ENOMEM;
send_buf = reg;
msgs[0].addr = client->addr;
msgs[0].len = sizeof(send_buf);
msgs[0].buf = &send_buf;
msgs[0].flags = 0;
msgs[1].addr = client->addr;
msgs[1].len = recv_size;
msgs[1].buf = recv_buf;
msgs[1].flags = I2C_M_RD;
ret = i2c_transfer(client->adapter, msgs, ARRAY_SIZE(msgs));
if (ret < 0)
goto err_ret;
else if (ret != ARRAY_SIZE(msgs)) {
ret = -EIO;
goto err_ret;
}
for (i = 0, p = recv_buf; i < len; i++, p += sizeof(uint32_t))
values[i] = get_unaligned_be32(p);
err_ret:
kfree(recv_buf);
return ret;
}
/*
* Integer array controls for setting biquad, mixer, DRC coefficients.
* According to the datasheet each coefficient is effectively 26bits,
* i.e. stored as 32bits, where bits [31:26] are ignored.
* TI's TAS57xx Graphical Development Environment tool however produces
* coefficients with more than 26 bits. For this reason we allow values
* in the full 32-bits reange.
* The coefficients are ordered as given in the TAS571x data sheet:
* b0, b1, b2, a1, a2
*/
static int tas571x_coefficient_info(struct snd_kcontrol *kcontrol,
struct snd_ctl_elem_info *uinfo)
{
int numcoef = kcontrol->private_value >> 16;
uinfo->type = SNDRV_CTL_ELEM_TYPE_INTEGER;
uinfo->count = numcoef;
uinfo->value.integer.min = 0;
uinfo->value.integer.max = 0xffffffff;
return 0;
}
static int tas571x_coefficient_get(struct snd_kcontrol *kcontrol,
struct snd_ctl_elem_value *ucontrol)
{
struct snd_soc_component *component = snd_soc_kcontrol_component(kcontrol);
struct i2c_client *i2c = to_i2c_client(component->dev);
int numcoef = kcontrol->private_value >> 16;
int index = kcontrol->private_value & 0xffff;
return tas571x_reg_read_multiword(i2c, index,
ucontrol->value.integer.value, numcoef);
}
static int tas571x_coefficient_put(struct snd_kcontrol *kcontrol,
struct snd_ctl_elem_value *ucontrol)
{
struct snd_soc_component *component = snd_soc_kcontrol_component(kcontrol);
struct i2c_client *i2c = to_i2c_client(component->dev);
int numcoef = kcontrol->private_value >> 16;
int index = kcontrol->private_value & 0xffff;
return tas571x_reg_write_multiword(i2c, index,
ucontrol->value.integer.value, numcoef);
}
static int tas571x_set_dai_fmt(struct snd_soc_dai *dai, unsigned int format)
{
struct tas571x_private *priv = snd_soc_component_get_drvdata(dai->component);
priv->format = format;
return 0;
}
static int tas571x_hw_params(struct snd_pcm_substream *substream,
struct snd_pcm_hw_params *params,
struct snd_soc_dai *dai)
{
struct tas571x_private *priv = snd_soc_component_get_drvdata(dai->component);
u32 val;
switch (priv->format & SND_SOC_DAIFMT_FORMAT_MASK) {
case SND_SOC_DAIFMT_RIGHT_J:
val = 0x00;
break;
case SND_SOC_DAIFMT_I2S:
val = 0x03;
break;
case SND_SOC_DAIFMT_LEFT_J:
val = 0x06;
break;
default:
return -EINVAL;
}
if (params_width(params) >= 24)
val += 2;
else if (params_width(params) >= 20)
val += 1;
return regmap_update_bits(priv->regmap, TAS571X_SDI_REG,
TAS571X_SDI_FMT_MASK, val);
}
static int tas571x_mute(struct snd_soc_dai *dai, int mute)
{
struct snd_soc_component *component = dai->component;
u8 sysctl2;
int ret;
sysctl2 = mute ? TAS571X_SYS_CTRL_2_SDN_MASK : 0;
ret = snd_soc_component_update_bits(component,
TAS571X_SYS_CTRL_2_REG,
TAS571X_SYS_CTRL_2_SDN_MASK,
sysctl2);
usleep_range(1000, 2000);
return ret;
}
static int tas571x_set_bias_level(struct snd_soc_component *component,
enum snd_soc_bias_level level)
{
struct tas571x_private *priv = snd_soc_component_get_drvdata(component);
int ret;
switch (level) {
case SND_SOC_BIAS_ON:
break;
case SND_SOC_BIAS_PREPARE:
break;
case SND_SOC_BIAS_STANDBY:
if (snd_soc_component_get_bias_level(component) == SND_SOC_BIAS_OFF) {
if (!IS_ERR(priv->mclk)) {
ret = clk_prepare_enable(priv->mclk);
if (ret) {
dev_err(component->dev,
"Failed to enable master clock: %d\n",
ret);
return ret;
}
}
}
break;
case SND_SOC_BIAS_OFF:
if (!IS_ERR(priv->mclk))
clk_disable_unprepare(priv->mclk);
break;
}
return 0;
}
static const struct snd_soc_dai_ops tas571x_dai_ops = {
.set_fmt = tas571x_set_dai_fmt,
.hw_params = tas571x_hw_params,
.digital_mute = tas571x_mute,
};
#define BIQUAD_COEFS(xname, reg) \
{ .iface = SNDRV_CTL_ELEM_IFACE_MIXER, .name = xname, \
.info = tas571x_coefficient_info, \
.get = tas571x_coefficient_get,\
.put = tas571x_coefficient_put, \
.access = SNDRV_CTL_ELEM_ACCESS_READWRITE, \
.private_value = reg | (5 << 16) }
static const char *const tas5711_supply_names[] = {
"AVDD",
"DVDD",
"PVDD_A",
"PVDD_B",
"PVDD_C",
"PVDD_D",
};
static const DECLARE_TLV_DB_SCALE(tas5711_volume_tlv, -10350, 50, 1);
static const struct snd_kcontrol_new tas5711_controls[] = {
SOC_SINGLE_TLV("Master Volume",
TAS571X_MVOL_REG,
0, 0xff, 1, tas5711_volume_tlv),
SOC_DOUBLE_R_TLV("Speaker Volume",
TAS571X_CH1_VOL_REG,
TAS571X_CH2_VOL_REG,
0, 0xff, 1, tas5711_volume_tlv),
SOC_DOUBLE("Speaker Switch",
TAS571X_SOFT_MUTE_REG,
TAS571X_SOFT_MUTE_CH1_SHIFT, TAS571X_SOFT_MUTE_CH2_SHIFT,
1, 1),
};
static const struct regmap_range tas571x_readonly_regs_range[] = {
regmap_reg_range(TAS571X_CLK_CTRL_REG, TAS571X_DEV_ID_REG),
};
static const struct regmap_range tas571x_volatile_regs_range[] = {
regmap_reg_range(TAS571X_CLK_CTRL_REG, TAS571X_ERR_STATUS_REG),
regmap_reg_range(TAS571X_OSC_TRIM_REG, TAS571X_OSC_TRIM_REG),
};
static const struct regmap_access_table tas571x_write_regs = {
.no_ranges = tas571x_readonly_regs_range,
.n_no_ranges = ARRAY_SIZE(tas571x_readonly_regs_range),
};
static const struct regmap_access_table tas571x_volatile_regs = {
.yes_ranges = tas571x_volatile_regs_range,
.n_yes_ranges = ARRAY_SIZE(tas571x_volatile_regs_range),
};
static const struct reg_default tas5711_reg_defaults[] = {
{ 0x04, 0x05 },
{ 0x05, 0x40 },
{ 0x06, 0x00 },
{ 0x07, 0xff },
{ 0x08, 0x30 },
{ 0x09, 0x30 },
{ 0x1b, 0x82 },
};
static const struct regmap_config tas5711_regmap_config = {
.reg_bits = 8,
.val_bits = 32,
.max_register = 0xff,
.reg_read = tas571x_reg_read,
.reg_write = tas571x_reg_write,
.reg_defaults = tas5711_reg_defaults,
.num_reg_defaults = ARRAY_SIZE(tas5711_reg_defaults),
.cache_type = REGCACHE_RBTREE,
.wr_table = &tas571x_write_regs,
.volatile_table = &tas571x_volatile_regs,
};
static const struct tas571x_chip tas5711_chip = {
.supply_names = tas5711_supply_names,
.num_supply_names = ARRAY_SIZE(tas5711_supply_names),
.controls = tas5711_controls,
.num_controls = ARRAY_SIZE(tas5711_controls),
.regmap_config = &tas5711_regmap_config,
.vol_reg_size = 1,
};
static const struct regmap_range tas5707_volatile_regs_range[] = {
regmap_reg_range(TAS571X_CLK_CTRL_REG, TAS571X_ERR_STATUS_REG),
regmap_reg_range(TAS571X_OSC_TRIM_REG, TAS571X_OSC_TRIM_REG),
regmap_reg_range(TAS5707_CH1_BQ0_REG, TAS5707_CH2_BQ6_REG),
};
static const struct regmap_access_table tas5707_volatile_regs = {
.yes_ranges = tas5707_volatile_regs_range,
.n_yes_ranges = ARRAY_SIZE(tas5707_volatile_regs_range),
};
static const DECLARE_TLV_DB_SCALE(tas5707_volume_tlv, -7900, 50, 1);
static const char * const tas5707_volume_slew_step_txt[] = {
"256", "512", "1024", "2048",
};
static const unsigned int tas5707_volume_slew_step_values[] = {
3, 0, 1, 2,
};
static SOC_VALUE_ENUM_SINGLE_DECL(tas5707_volume_slew_step_enum,
TAS571X_VOL_CFG_REG, 0, 0x3,
tas5707_volume_slew_step_txt,
tas5707_volume_slew_step_values);
static const struct snd_kcontrol_new tas5707_controls[] = {
SOC_SINGLE_TLV("Master Volume",
TAS571X_MVOL_REG,
0, 0xff, 1, tas5707_volume_tlv),
SOC_DOUBLE_R_TLV("Speaker Volume",
TAS571X_CH1_VOL_REG,
TAS571X_CH2_VOL_REG,
0, 0xff, 1, tas5707_volume_tlv),
SOC_DOUBLE("Speaker Switch",
TAS571X_SOFT_MUTE_REG,
TAS571X_SOFT_MUTE_CH1_SHIFT, TAS571X_SOFT_MUTE_CH2_SHIFT,
1, 1),
SOC_ENUM("Slew Rate Steps", tas5707_volume_slew_step_enum),
BIQUAD_COEFS("CH1 - Biquad 0", TAS5707_CH1_BQ0_REG),
BIQUAD_COEFS("CH1 - Biquad 1", TAS5707_CH1_BQ1_REG),
BIQUAD_COEFS("CH1 - Biquad 2", TAS5707_CH1_BQ2_REG),
BIQUAD_COEFS("CH1 - Biquad 3", TAS5707_CH1_BQ3_REG),
BIQUAD_COEFS("CH1 - Biquad 4", TAS5707_CH1_BQ4_REG),
BIQUAD_COEFS("CH1 - Biquad 5", TAS5707_CH1_BQ5_REG),
BIQUAD_COEFS("CH1 - Biquad 6", TAS5707_CH1_BQ6_REG),
BIQUAD_COEFS("CH2 - Biquad 0", TAS5707_CH2_BQ0_REG),
BIQUAD_COEFS("CH2 - Biquad 1", TAS5707_CH2_BQ1_REG),
BIQUAD_COEFS("CH2 - Biquad 2", TAS5707_CH2_BQ2_REG),
BIQUAD_COEFS("CH2 - Biquad 3", TAS5707_CH2_BQ3_REG),
BIQUAD_COEFS("CH2 - Biquad 4", TAS5707_CH2_BQ4_REG),
BIQUAD_COEFS("CH2 - Biquad 5", TAS5707_CH2_BQ5_REG),
BIQUAD_COEFS("CH2 - Biquad 6", TAS5707_CH2_BQ6_REG),
};
static const struct reg_default tas5707_reg_defaults[] = {
{TAS571X_CLK_CTRL_REG, 0x6c},
{TAS571X_DEV_ID_REG, 0x70},
{TAS571X_ERR_STATUS_REG, 0x00},
{TAS571X_SYS_CTRL_1_REG, 0xa0},
{TAS571X_SDI_REG, 0x05},
{TAS571X_SYS_CTRL_2_REG, 0x40},
{TAS571X_SOFT_MUTE_REG, 0x00},
{TAS571X_MVOL_REG, 0xff},
{TAS571X_CH1_VOL_REG, 0x30},
{TAS571X_CH2_VOL_REG, 0x30},
{TAS571X_VOL_CFG_REG, 0x91},
{TAS571X_MODULATION_LIMIT_REG, 0x02},
{TAS571X_IC_DELAY_CH1_REG, 0xac},
{TAS571X_IC_DELAY_CH2_REG, 0x54},
{TAS571X_IC_DELAY_CH3_REG, 0xac},
{TAS571X_IC_DELAY_CH4_REG, 0x54},
{TAS571X_START_STOP_PERIOD_REG, 0x0f},
{TAS571X_OSC_TRIM_REG, 0x82},
{TAS571X_BKND_ERR_REG, 0x02},
{TAS571X_INPUT_MUX_REG, 0x17772},
{TAS571X_PWM_MUX_REG, 0x1021345},
};
static const struct regmap_config tas5707_regmap_config = {
.reg_bits = 8,
.val_bits = 32,
.max_register = 0xff,
.reg_read = tas571x_reg_read,
.reg_write = tas571x_reg_write,
.reg_defaults = tas5707_reg_defaults,
.num_reg_defaults = ARRAY_SIZE(tas5707_reg_defaults),
.cache_type = REGCACHE_RBTREE,
.wr_table = &tas571x_write_regs,
.volatile_table = &tas5707_volatile_regs,
};
static const struct tas571x_chip tas5707_chip = {
.supply_names = tas5711_supply_names,
.num_supply_names = ARRAY_SIZE(tas5711_supply_names),
.controls = tas5707_controls,
.num_controls = ARRAY_SIZE(tas5707_controls),
.regmap_config = &tas5707_regmap_config,
.vol_reg_size = 1,
};
static const char *const tas5717_supply_names[] = {
"AVDD",
"DVDD",
"HPVDD",
"PVDD_AB",
"PVDD_CD",
};
static const DECLARE_TLV_DB_SCALE(tas5717_volume_tlv, -10375, 25, 0);
static const struct snd_kcontrol_new tas5717_controls[] = {
/* MVOL LSB is ignored - see comments in tas571x_i2c_probe() */
SOC_SINGLE_TLV("Master Volume",
TAS571X_MVOL_REG, 1, 0x1ff, 1,
tas5717_volume_tlv),
SOC_DOUBLE_R_TLV("Speaker Volume",
TAS571X_CH1_VOL_REG, TAS571X_CH2_VOL_REG,
1, 0x1ff, 1, tas5717_volume_tlv),
SOC_DOUBLE("Speaker Switch",
TAS571X_SOFT_MUTE_REG,
TAS571X_SOFT_MUTE_CH1_SHIFT, TAS571X_SOFT_MUTE_CH2_SHIFT,
1, 1),
SOC_DOUBLE_R_RANGE("CH1 Mixer Volume",
TAS5717_CH1_LEFT_CH_MIX_REG,
TAS5717_CH1_RIGHT_CH_MIX_REG,
16, 0, 0x80, 0),
SOC_DOUBLE_R_RANGE("CH2 Mixer Volume",
TAS5717_CH2_LEFT_CH_MIX_REG,
TAS5717_CH2_RIGHT_CH_MIX_REG,
16, 0, 0x80, 0),
/*
* The biquads are named according to the register names.
* Please note that TI's TAS57xx Graphical Development Environment
* tool names them different.
*/
BIQUAD_COEFS("CH1 - Biquad 0", TAS5717_CH1_BQ0_REG),
BIQUAD_COEFS("CH1 - Biquad 1", TAS5717_CH1_BQ1_REG),
BIQUAD_COEFS("CH1 - Biquad 2", TAS5717_CH1_BQ2_REG),
BIQUAD_COEFS("CH1 - Biquad 3", TAS5717_CH1_BQ3_REG),
BIQUAD_COEFS("CH1 - Biquad 4", TAS5717_CH1_BQ4_REG),
BIQUAD_COEFS("CH1 - Biquad 5", TAS5717_CH1_BQ5_REG),
BIQUAD_COEFS("CH1 - Biquad 6", TAS5717_CH1_BQ6_REG),
BIQUAD_COEFS("CH1 - Biquad 7", TAS5717_CH1_BQ7_REG),
BIQUAD_COEFS("CH1 - Biquad 8", TAS5717_CH1_BQ8_REG),
BIQUAD_COEFS("CH1 - Biquad 9", TAS5717_CH1_BQ9_REG),
BIQUAD_COEFS("CH1 - Biquad 10", TAS5717_CH1_BQ10_REG),
BIQUAD_COEFS("CH1 - Biquad 11", TAS5717_CH1_BQ11_REG),
BIQUAD_COEFS("CH2 - Biquad 0", TAS5717_CH2_BQ0_REG),
BIQUAD_COEFS("CH2 - Biquad 1", TAS5717_CH2_BQ1_REG),
BIQUAD_COEFS("CH2 - Biquad 2", TAS5717_CH2_BQ2_REG),
BIQUAD_COEFS("CH2 - Biquad 3", TAS5717_CH2_BQ3_REG),
BIQUAD_COEFS("CH2 - Biquad 4", TAS5717_CH2_BQ4_REG),
BIQUAD_COEFS("CH2 - Biquad 5", TAS5717_CH2_BQ5_REG),
BIQUAD_COEFS("CH2 - Biquad 6", TAS5717_CH2_BQ6_REG),
BIQUAD_COEFS("CH2 - Biquad 7", TAS5717_CH2_BQ7_REG),
BIQUAD_COEFS("CH2 - Biquad 8", TAS5717_CH2_BQ8_REG),
BIQUAD_COEFS("CH2 - Biquad 9", TAS5717_CH2_BQ9_REG),
BIQUAD_COEFS("CH2 - Biquad 10", TAS5717_CH2_BQ10_REG),
BIQUAD_COEFS("CH2 - Biquad 11", TAS5717_CH2_BQ11_REG),
BIQUAD_COEFS("CH3 - Biquad 0", TAS5717_CH3_BQ0_REG),
BIQUAD_COEFS("CH3 - Biquad 1", TAS5717_CH3_BQ1_REG),
BIQUAD_COEFS("CH4 - Biquad 0", TAS5717_CH4_BQ0_REG),
BIQUAD_COEFS("CH4 - Biquad 1", TAS5717_CH4_BQ1_REG),
};
static const struct reg_default tas5717_reg_defaults[] = {
{ 0x04, 0x05 },
{ 0x05, 0x40 },
{ 0x06, 0x00 },
{ 0x07, 0x03ff },
{ 0x08, 0x00c0 },
{ 0x09, 0x00c0 },
{ 0x1b, 0x82 },
{ TAS5717_CH1_RIGHT_CH_MIX_REG, 0x0 },
{ TAS5717_CH1_LEFT_CH_MIX_REG, 0x800000},
{ TAS5717_CH2_LEFT_CH_MIX_REG, 0x0 },
{ TAS5717_CH2_RIGHT_CH_MIX_REG, 0x800000},
};
static const struct regmap_config tas5717_regmap_config = {
.reg_bits = 8,
.val_bits = 32,
.max_register = 0xff,
.reg_read = tas571x_reg_read,
.reg_write = tas571x_reg_write,
.reg_defaults = tas5717_reg_defaults,
.num_reg_defaults = ARRAY_SIZE(tas5717_reg_defaults),
.cache_type = REGCACHE_RBTREE,
.wr_table = &tas571x_write_regs,
.volatile_table = &tas571x_volatile_regs,
};
/* This entry is reused for tas5719 as the software interface is identical. */
static const struct tas571x_chip tas5717_chip = {
.supply_names = tas5717_supply_names,
.num_supply_names = ARRAY_SIZE(tas5717_supply_names),
.controls = tas5717_controls,
.num_controls = ARRAY_SIZE(tas5717_controls),
.regmap_config = &tas5717_regmap_config,
.vol_reg_size = 2,
};
static const char *const tas5721_supply_names[] = {
"AVDD",
"DVDD",
"DRVDD",
"PVDD",
};
static const struct snd_kcontrol_new tas5721_controls[] = {
SOC_SINGLE_TLV("Master Volume",
TAS571X_MVOL_REG,
0, 0xff, 1, tas5711_volume_tlv),
SOC_DOUBLE_R_TLV("Speaker Volume",
TAS571X_CH1_VOL_REG,
TAS571X_CH2_VOL_REG,
0, 0xff, 1, tas5711_volume_tlv),
SOC_DOUBLE("Speaker Switch",
TAS571X_SOFT_MUTE_REG,
TAS571X_SOFT_MUTE_CH1_SHIFT, TAS571X_SOFT_MUTE_CH2_SHIFT,
1, 1),
};
static const struct reg_default tas5721_reg_defaults[] = {
{TAS571X_CLK_CTRL_REG, 0x6c},
{TAS571X_DEV_ID_REG, 0x00},
{TAS571X_ERR_STATUS_REG, 0x00},
{TAS571X_SYS_CTRL_1_REG, 0xa0},
{TAS571X_SDI_REG, 0x05},
{TAS571X_SYS_CTRL_2_REG, 0x40},
{TAS571X_SOFT_MUTE_REG, 0x00},
{TAS571X_MVOL_REG, 0xff},
{TAS571X_CH1_VOL_REG, 0x30},
{TAS571X_CH2_VOL_REG, 0x30},
{TAS571X_CH3_VOL_REG, 0x30},
{TAS571X_VOL_CFG_REG, 0x91},
{TAS571X_MODULATION_LIMIT_REG, 0x02},
{TAS571X_IC_DELAY_CH1_REG, 0xac},
{TAS571X_IC_DELAY_CH2_REG, 0x54},
{TAS571X_IC_DELAY_CH3_REG, 0xac},
{TAS571X_IC_DELAY_CH4_REG, 0x54},
{TAS571X_PWM_CH_SDN_GROUP_REG, 0x30},
{TAS571X_START_STOP_PERIOD_REG, 0x0f},
{TAS571X_OSC_TRIM_REG, 0x82},
{TAS571X_BKND_ERR_REG, 0x02},
{TAS571X_INPUT_MUX_REG, 0x17772},
{TAS571X_CH4_SRC_SELECT_REG, 0x4303},
{TAS571X_PWM_MUX_REG, 0x1021345},
};
static const struct regmap_config tas5721_regmap_config = {
.reg_bits = 8,
.val_bits = 32,
.max_register = 0xff,
.reg_read = tas571x_reg_read,
.reg_write = tas571x_reg_write,
.reg_defaults = tas5721_reg_defaults,
.num_reg_defaults = ARRAY_SIZE(tas5721_reg_defaults),
.cache_type = REGCACHE_RBTREE,
.wr_table = &tas571x_write_regs,
.volatile_table = &tas571x_volatile_regs,
};
static const struct tas571x_chip tas5721_chip = {
.supply_names = tas5721_supply_names,
.num_supply_names = ARRAY_SIZE(tas5721_supply_names),
.controls = tas5711_controls,
.num_controls = ARRAY_SIZE(tas5711_controls),
.regmap_config = &tas5721_regmap_config,
.vol_reg_size = 1,
};
static const struct snd_soc_dapm_widget tas571x_dapm_widgets[] = {
SND_SOC_DAPM_DAC("DACL", NULL, SND_SOC_NOPM, 0, 0),
SND_SOC_DAPM_DAC("DACR", NULL, SND_SOC_NOPM, 0, 0),
SND_SOC_DAPM_OUTPUT("OUT_A"),
SND_SOC_DAPM_OUTPUT("OUT_B"),
SND_SOC_DAPM_OUTPUT("OUT_C"),
SND_SOC_DAPM_OUTPUT("OUT_D"),
};
static const struct snd_soc_dapm_route tas571x_dapm_routes[] = {
{ "DACL", NULL, "Playback" },
{ "DACR", NULL, "Playback" },
{ "OUT_A", NULL, "DACL" },
{ "OUT_B", NULL, "DACL" },
{ "OUT_C", NULL, "DACR" },
{ "OUT_D", NULL, "DACR" },
};
static const struct snd_soc_component_driver tas571x_component = {
.set_bias_level = tas571x_set_bias_level,
.dapm_widgets = tas571x_dapm_widgets,
.num_dapm_widgets = ARRAY_SIZE(tas571x_dapm_widgets),
.dapm_routes = tas571x_dapm_routes,
.num_dapm_routes = ARRAY_SIZE(tas571x_dapm_routes),
.use_pmdown_time = 1,
.endianness = 1,
.non_legacy_dai_naming = 1,
};
static struct snd_soc_dai_driver tas571x_dai = {
.name = "tas571x-hifi",
.playback = {
.stream_name = "Playback",
.channels_min = 2,
.channels_max = 2,
.rates = SNDRV_PCM_RATE_8000_48000,
.formats = SNDRV_PCM_FMTBIT_S32_LE |
SNDRV_PCM_FMTBIT_S24_LE |
SNDRV_PCM_FMTBIT_S16_LE,
},
.ops = &tas571x_dai_ops,
};
static const struct of_device_id tas571x_of_match[];
static int tas571x_i2c_probe(struct i2c_client *client,
const struct i2c_device_id *id)
{
struct tas571x_private *priv;
struct device *dev = &client->dev;
const struct of_device_id *of_id;
int i, ret;
priv = devm_kzalloc(dev, sizeof(*priv), GFP_KERNEL);
if (!priv)
return -ENOMEM;
i2c_set_clientdata(client, priv);
of_id = of_match_device(tas571x_of_match, dev);
if (of_id)
priv->chip = of_id->data;
else
priv->chip = (void *) id->driver_data;
priv->mclk = devm_clk_get(dev, "mclk");
if (IS_ERR(priv->mclk) && PTR_ERR(priv->mclk) != -ENOENT) {
dev_err(dev, "Failed to request mclk: %ld\n",
PTR_ERR(priv->mclk));
return PTR_ERR(priv->mclk);
}
if (WARN_ON(priv->chip->num_supply_names > TAS571X_MAX_SUPPLIES))
return -EINVAL;
for (i = 0; i < priv->chip->num_supply_names; i++)
priv->supplies[i].supply = priv->chip->supply_names[i];
ret = devm_regulator_bulk_get(dev, priv->chip->num_supply_names,
priv->supplies);
if (ret) {
dev_err(dev, "Failed to get supplies: %d\n", ret);
return ret;
}
ret = regulator_bulk_enable(priv->chip->num_supply_names,
priv->supplies);
if (ret) {
dev_err(dev, "Failed to enable supplies: %d\n", ret);
return ret;
}
priv->regmap = devm_regmap_init(dev, NULL, client,
priv->chip->regmap_config);
if (IS_ERR(priv->regmap)) {
ret = PTR_ERR(priv->regmap);
goto disable_regs;
}
priv->pdn_gpio = devm_gpiod_get_optional(dev, "pdn", GPIOD_OUT_LOW);
if (IS_ERR(priv->pdn_gpio)) {
dev_err(dev, "error requesting pdn_gpio: %ld\n",
PTR_ERR(priv->pdn_gpio));
return PTR_ERR(priv->pdn_gpio);
}
priv->reset_gpio = devm_gpiod_get_optional(dev, "reset",
GPIOD_OUT_HIGH);
if (IS_ERR(priv->reset_gpio)) {
dev_err(dev, "error requesting reset_gpio: %ld\n",
PTR_ERR(priv->reset_gpio));
return PTR_ERR(priv->reset_gpio);
} else if (priv->reset_gpio) {
/* pulse the active low reset line for ~100us */
usleep_range(100, 200);
gpiod_set_value(priv->reset_gpio, 0);
usleep_range(13500, 20000);
}
ret = regmap_write(priv->regmap, TAS571X_OSC_TRIM_REG, 0);
if (ret)
goto disable_regs;
usleep_range(50000, 60000);
memcpy(&priv->component_driver, &tas571x_component, sizeof(priv->component_driver));
priv->component_driver.controls = priv->chip->controls;
priv->component_driver.num_controls = priv->chip->num_controls;
if (priv->chip->vol_reg_size == 2) {
/*
* The master volume defaults to 0x3ff (mute), but we ignore
* (zero) the LSB because the hardware step size is 0.125 dB
* and TLV_DB_SCALE_ITEM has a resolution of 0.01 dB.
*/
ret = regmap_update_bits(priv->regmap, TAS571X_MVOL_REG, 1, 0);
if (ret)
goto disable_regs;
}
ret = devm_snd_soc_register_component(&client->dev,
&priv->component_driver,
&tas571x_dai, 1);
if (ret)
goto disable_regs;
return ret;
disable_regs:
regulator_bulk_disable(priv->chip->num_supply_names, priv->supplies);
return ret;
}
static int tas571x_i2c_remove(struct i2c_client *client)
{
struct tas571x_private *priv = i2c_get_clientdata(client);
regulator_bulk_disable(priv->chip->num_supply_names, priv->supplies);
return 0;
}
static const struct of_device_id tas571x_of_match[] = {
{ .compatible = "ti,tas5707", .data = &tas5707_chip, },
{ .compatible = "ti,tas5711", .data = &tas5711_chip, },
{ .compatible = "ti,tas5717", .data = &tas5717_chip, },
{ .compatible = "ti,tas5719", .data = &tas5717_chip, },
{ .compatible = "ti,tas5721", .data = &tas5721_chip, },
{ }
};
MODULE_DEVICE_TABLE(of, tas571x_of_match);
static const struct i2c_device_id tas571x_i2c_id[] = {
{ "tas5707", (kernel_ulong_t) &tas5707_chip },
{ "tas5711", (kernel_ulong_t) &tas5711_chip },
{ "tas5717", (kernel_ulong_t) &tas5717_chip },
{ "tas5719", (kernel_ulong_t) &tas5717_chip },
{ "tas5721", (kernel_ulong_t) &tas5721_chip },
{ }
};
MODULE_DEVICE_TABLE(i2c, tas571x_i2c_id);
static struct i2c_driver tas571x_i2c_driver = {
.driver = {
.name = "tas571x",
.of_match_table = of_match_ptr(tas571x_of_match),
},
.probe = tas571x_i2c_probe,
.remove = tas571x_i2c_remove,
.id_table = tas571x_i2c_id,
};
module_i2c_driver(tas571x_i2c_driver);
MODULE_DESCRIPTION("ASoC TAS571x driver");
MODULE_AUTHOR("Kevin Cernekee <cernekee@chromium.org>");
MODULE_LICENSE("GPL");
我们询问瑞芯微原厂,那边只有在老的kernel4.4版本的平台上调试过tas5805m,如附件:
/*
* sound/soc/codecs/amlogic/tas5805m.c
*
* Copyright (C) 2019 Amlogic, Inc. All rights reserved.
*
* This program is free software; you can redistribute it and/or modify
* it under the terms of the GNU General Public License as published by
* the Free Software Foundation; either version 2 of the License, or
* (at your option) any later version.
*
* This program is distributed in the hope that it will be useful, but WITHOUT
* ANY WARRANTY; without even the implied warranty of MERCHANTABILITY or
* FITNESS FOR A PARTICULAR PURPOSE. See the GNU General Public License for
* more details.
*
*/
#include <linux/module.h>
#include <linux/init.h>
#include <linux/delay.h>
#include <linux/i2c.h>
#include <linux/slab.h>
#include <sound/core.h>
#include <sound/pcm.h>
#include <sound/pcm_params.h>
#include <sound/soc.h>
#include <sound/tlv.h>
#include <sound/tas57xx.h>
//#include <sound/aml_gpio_consumer.h> //wenb
#include <linux/gpio.h> //wenb
#include <linux/of_gpio.h>
#include <linux/input.h>//wenb
//#include <string>
//#include "tas5805.h"
//#include "tas5805_2e.h"
#include "tas5805new.h"
//#include "0710TAS5805M_Tuning_48K_1SPW.h"
#include "0724_C_S-6064_TAS5805M_Tuning_48K_1SPW_2E.h"
#include "0724_C_S-6064_TAS5805M_Tuning_48K_1SPW_2E_4W.h"
#include "0724_LeRe_S-6064_TAS5805M_Tuning_48K_1SPW_2F.h"
#include "0724_LR_S-6064_TAS5805M_Tuning_48K_1SPW_2C.h"
#include "0724_LsRs_S-6064_TAS5805M_Tuning_48K_1SPW_2D.h"
#define CONTROL_EACH_CHANNEL 0
#define CONFIG_PA_PM
#define DEV_NAME "tas5805m"
#define DET_GPIO 33
#define DET_NAME "det_gpio"
int det_irq = -1;
static int soundbar_connect = 0;
static struct input_dev *tas_input_dev = NULL;
#ifdef CONFIG_HAS_EARLYSUSPEND
#include <linux/earlysuspend.h>
static void tas5805m_early_suspend(struct early_suspend *h);
static void tas5805m_late_resume(struct early_suspend *h);
#endif
static struct delayed_work det_connect_worker;
#define tas5805m_RATES (SNDRV_PCM_RATE_8000 | \
SNDRV_PCM_RATE_11025 | \
SNDRV_PCM_RATE_16000 | \
SNDRV_PCM_RATE_22050 | \
SNDRV_PCM_RATE_32000 | \
SNDRV_PCM_RATE_44100 | \
SNDRV_PCM_RATE_48000)
#define tas5805m_FORMATS \
(SNDRV_PCM_FMTBIT_S16_LE | SNDRV_PCM_FMTBIT_S16_BE | \
SNDRV_PCM_FMTBIT_S20_3LE | SNDRV_PCM_FMTBIT_S20_3BE | \
SNDRV_PCM_FMTBIT_S24_LE | SNDRV_PCM_FMTBIT_S24_BE | \
SNDRV_PCM_FMTBIT_S32_LE)
#define DEFAULT_VOLUME (180)
enum BITSIZE_MODE {
BITSIZE_MODE_16BITS = 0,
BITSIZE_MODE_20BITS = 1,
BITSIZE_MODE_24BITS = 2,
BITSIZE_MODE_32BITS = 3,
};
/* codec private data */
struct tas5805m_priv {
struct i2c_client *i2c;
struct regmap *regmap;
struct snd_soc_codec *codec;
struct tas57xx_platform_data *pdata;
//struct work_struct work;
struct workqueue_struct *workqueue;
struct delayed_work dwork;
/*Platform provided EQ configuration */
int num_eq_conf_texts;
const char **eq_conf_texts;
int eq_cfg;
struct soc_enum eq_conf_enum;
#if (CONTROL_EACH_CHANNEL == 1)
unsigned char Ch1_vol;
unsigned char Ch2_vol;
#endif
unsigned char master_vol;
unsigned char mute; //0:unmuted 1:muted
unsigned int mclk;
unsigned int EQ_enum_value;
unsigned int DRC_enum_value;
#ifdef CONFIG_HAS_EARLYSUSPEND
struct early_suspend early_suspend;
#endif
};
static int tas5805m_master_vol_info(struct snd_kcontrol *kcontrol,
struct snd_ctl_elem_info *uinfo)
{
uinfo->type = SNDRV_CTL_ELEM_TYPE_INTEGER;
uinfo->access = SNDRV_CTL_ELEM_ACCESS_TLV_READ
| SNDRV_CTL_ELEM_ACCESS_READWRITE;
uinfo->count = 1;
uinfo->value.integer.min = 0;
uinfo->value.integer.max = 0xff;
uinfo->value.integer.step = 1;
return 0;
}
#if (CONTROL_EACH_CHANNEL == 1)
static int tas5805m_ch1_vol_info(struct snd_kcontrol *kcontrol,
struct snd_ctl_elem_info *uinfo)
{
uinfo->type = SNDRV_CTL_ELEM_TYPE_INTEGER;
uinfo->access = SNDRV_CTL_ELEM_ACCESS_TLV_READ
| SNDRV_CTL_ELEM_ACCESS_READWRITE;
uinfo->count = 1;
uinfo->value.integer.min = 0;
uinfo->value.integer.max = 0xff;
uinfo->value.integer.step = 1;
return 0;
}
static int tas5805m_ch2_vol_info(struct snd_kcontrol *kcontrol,
struct snd_ctl_elem_info *uinfo)
{
uinfo->type = SNDRV_CTL_ELEM_TYPE_INTEGER;
uinfo->access = SNDRV_CTL_ELEM_ACCESS_TLV_READ
| SNDRV_CTL_ELEM_ACCESS_READWRITE;
uinfo->count = 1;
uinfo->value.integer.min = 0;
uinfo->value.integer.max = 0xff;
uinfo->value.integer.step = 1;
return 0;
}
#endif
static int tas5805m_mute_info(struct snd_kcontrol *kcontrol,
struct snd_ctl_elem_info *uinfo)
{
uinfo->type = SNDRV_CTL_ELEM_TYPE_INTEGER;
uinfo->access = SNDRV_CTL_ELEM_ACCESS_TLV_READ
| SNDRV_CTL_ELEM_ACCESS_READWRITE;
uinfo->count = 1;
uinfo->value.integer.min = 0;
uinfo->value.integer.max = 1;
uinfo->value.integer.step = 1;
return 0;
}
static int tas5805m_master_vol_get(struct snd_kcontrol *kcontrol,
struct snd_ctl_elem_value *ucontrol)
{
struct snd_soc_codec *codec = snd_soc_kcontrol_codec(kcontrol);
struct tas5805m_priv *tas5805m = snd_soc_codec_get_drvdata(codec);
ucontrol->value.integer.value[0] = tas5805m->master_vol;
return 0;
}
#if (CONTROL_EACH_CHANNEL == 1)
static int tas5805m_ch1_vol_get(struct snd_kcontrol *kcontrol,
struct snd_ctl_elem_value *ucontrol)
{
struct snd_soc_codec *codec = snd_soc_kcontrol_codec(kcontrol);
struct tas5805m_priv *tas5805m = snd_soc_codec_get_drvdata(codec);
ucontrol->value.integer.value[0] = tas5805m->Ch1_vol;
return 0;
}
static int tas5805m_ch2_vol_get(struct snd_kcontrol *kcontrol,
struct snd_ctl_elem_value *ucontrol)
{
struct snd_soc_codec *codec = snd_soc_kcontrol_codec(kcontrol);
struct tas5805m_priv *tas5805m = snd_soc_codec_get_drvdata(codec);
ucontrol->value.integer.value[0] = tas5805m->Ch2_vol;
return 0;
}
#endif
static int tas5805m_mute_get(struct snd_kcontrol *kcontrol,
struct snd_ctl_elem_value *ucontrol)
{
struct snd_soc_codec *codec = snd_soc_kcontrol_codec(kcontrol);
struct tas5805m_priv *tas5805m = snd_soc_codec_get_drvdata(codec);
ucontrol->value.integer.value[0] = tas5805m->mute;
return 0;
}
static void tas5805m_set_volume(struct snd_soc_codec *codec,
int value, int channel)
{
#if 1
struct tas5805m_priv *tas5805m = snd_soc_codec_get_drvdata(codec);
unsigned char buf[8] = {0};
int count = 0;
unsigned char vol_set = 0;
int ret = 0;
if (value < 0)
value = 0;
if (value > 255)
value = 255;
vol_set = 255 - value;
buf[0] = 0x00, buf[1] = 0x00, count = 2;
i2c_master_send(tas5805m->i2c, buf, count);
buf[0] = 0x7F, buf[1] = 0x00, count = 2;
i2c_master_send(tas5805m->i2c, buf, count);
buf[0] = 0x00, buf[1] = 0x00, count = 2;
i2c_master_send(tas5805m->i2c, buf, count);
buf[0] = 0x4C, buf[1] = vol_set, count = 2;
ret = i2c_master_send(tas5805m->i2c, buf, count);
buf[0] = 0x4D, buf[1] = vol_set, count = 2;
ret = i2c_master_send(tas5805m->i2c, buf, count);
if(count != ret) {
pr_err("%s %d i2c_master_send failed! ret:%d\n", __func__, __LINE__, ret);
} else {
pr_info("%s %d slave:0x%x vol_set:%d\n", __func__, __LINE__, tas5805m->i2c->addr, vol_set);
}
#endif
}
static void tas5805m_set_mute(struct snd_soc_codec *codec, int value)
{
#if 1
struct tas5805m_priv *tas5805m = snd_soc_codec_get_drvdata(codec);
unsigned char buf[8] = {0};
int count = 0;
int ret = 0;
buf[0] = 0x00, buf[1] = 0x00, count = 2;
i2c_master_send(tas5805m->i2c, buf, count);
buf[0] = 0x7F, buf[1] = 0x00, count = 2;
i2c_master_send(tas5805m->i2c, buf, count);
buf[0] = 0x00, buf[1] = 0x00, count = 2;
i2c_master_send(tas5805m->i2c, buf, count);
buf[0] = 0x03;
buf[1] = (1 == value) ? 0x0B : 0x03;
count = 2;
ret = i2c_master_send(tas5805m->i2c, buf, count);
if(count != ret) {
pr_err("%s %d i2c_master_send failed! ret:%d\n", __func__, __LINE__, ret);
} else {
pr_info("%s %d slave:0x%x mute:%d\n", __func__, __LINE__, tas5805m->i2c->addr, value);
}
#endif
}
static int tas5805m_master_vol_put(struct snd_kcontrol *kcontrol,
struct snd_ctl_elem_value *ucontrol)
{
struct snd_soc_codec *codec = snd_soc_kcontrol_codec(kcontrol);
struct tas5805m_priv *tas5805m = snd_soc_codec_get_drvdata(codec);
int value;
value = ucontrol->value.integer.value[0];
tas5805m->master_vol = value;
pr_info("%s %d master_vol: %d\n", __func__, __LINE__, tas5805m->master_vol);
tas5805m_set_volume(codec, value, 0xFF);
return 0;
}
#if (CONTROL_EACH_CHANNEL == 1)
static int tas5805m_ch1_vol_put(struct snd_kcontrol *kcontrol,
struct snd_ctl_elem_value *ucontrol)
{
struct snd_soc_codec *codec = snd_soc_kcontrol_codec(kcontrol);
struct tas5805m_priv *tas5805m = snd_soc_codec_get_drvdata(codec);
int value = ucontrol->value.integer.value[0];
tas5805m->Ch1_vol = value;
pr_info("%s %d Ch1_vol: %d\n", __func__, __LINE__, tas5805m->Ch1_vol);
tas5805m_set_volume(codec, value, 0);
return 0;
}
static int tas5805m_ch2_vol_put(struct snd_kcontrol *kcontrol,
struct snd_ctl_elem_value *ucontrol)
{
struct snd_soc_codec *codec = snd_soc_kcontrol_codec(kcontrol);
struct tas5805m_priv *tas5805m = snd_soc_codec_get_drvdata(codec);
int value = ucontrol->value.integer.value[0];
tas5805m->Ch2_vol = value;
pr_info("%s %d Ch2_vol: %d\n", __func__, __LINE__, tas5805m->Ch2_vol);
tas5805m_set_volume(codec, value, 1);
return 0;
}
#endif
static int tas5805m_mute_put(struct snd_kcontrol *kcontrol,
struct snd_ctl_elem_value *ucontrol)
{
struct snd_soc_codec *codec = snd_soc_kcontrol_codec(kcontrol);
struct tas5805m_priv *tas5805m = snd_soc_codec_get_drvdata(codec);
int value = ucontrol->value.integer.value[0];
tas5805m->mute = value & 0x1;
pr_info("%s %d mute: %d\n", __func__, __LINE__, tas5805m->mute);
tas5805m_set_mute(codec, value);
return 0;
}
static const struct snd_kcontrol_new tas5805m_snd_controls[] = {
{
.iface = SNDRV_CTL_ELEM_IFACE_MIXER,
.name = "Master Volume",
.info = tas5805m_master_vol_info,
.get = tas5805m_master_vol_get,
.put = tas5805m_master_vol_put,
},
#if (CONTROL_EACH_CHANNEL == 1)
{
.iface = SNDRV_CTL_ELEM_IFACE_MIXER,
.name = "Ch1 Volume",
.info = tas5805m_ch1_vol_info,
.get = tas5805m_ch1_vol_get,
.put = tas5805m_ch1_vol_put,
},
{
.iface = SNDRV_CTL_ELEM_IFACE_MIXER,
.name = "Ch2 Volume",
.info = tas5805m_ch2_vol_info,
.get = tas5805m_ch2_vol_get,
.put = tas5805m_ch2_vol_put,
},
#endif
{
.iface = SNDRV_CTL_ELEM_IFACE_MIXER,
.name = "Mute Control",
.info = tas5805m_mute_info,
.get = tas5805m_mute_get,
.put = tas5805m_mute_put,
}
};
static int tas5805m_set_dai_sysclk(struct snd_soc_dai *codec_dai,
int clk_id, unsigned int freq, int dir)
{
return 0;
}
static int tas5805m_set_dai_fmt(struct snd_soc_dai *codec_dai, unsigned int fmt)
{
switch (fmt & SND_SOC_DAIFMT_MASTER_MASK) {
case SND_SOC_DAIFMT_CBS_CFS:
break;
default:
return 0;//-EINVAL;
}
switch (fmt & SND_SOC_DAIFMT_FORMAT_MASK) {
case SND_SOC_DAIFMT_I2S:
case SND_SOC_DAIFMT_RIGHT_J:
case SND_SOC_DAIFMT_LEFT_J:
break;
default:
return 0;//-EINVAL;
}
switch (fmt & SND_SOC_DAIFMT_INV_MASK) {
case SND_SOC_DAIFMT_NB_NF:
break;
case SND_SOC_DAIFMT_NB_IF:
break;
default:
return 0;//-EINVAL;
}
return 0;
}
static int tas5805m_hw_params(struct snd_pcm_substream *substream,
struct snd_pcm_hw_params *params, struct snd_soc_dai *dai)
{
unsigned int rate;
rate = params_rate(params);
pr_debug("rate: %u\n", rate);
switch (params_format(params)) {
case SNDRV_PCM_FORMAT_S24_LE:
case SNDRV_PCM_FORMAT_S24_BE:
pr_debug("24bit\n");
/* fall through */
case SNDRV_PCM_FORMAT_S32_LE:
case SNDRV_PCM_FORMAT_S20_3LE:
case SNDRV_PCM_FORMAT_S20_3BE:
pr_debug("20bit\n");
break;
case SNDRV_PCM_FORMAT_S16_LE:
case SNDRV_PCM_FORMAT_S16_BE:
pr_debug("16bit\n");
break;
default:
return -EINVAL;
}
return 0;
}
static int tas5805m_set_bias_level(struct snd_soc_codec *codec,
enum snd_soc_bias_level level)
{
pr_debug("level = %d\n", level);
switch (level) {
case SND_SOC_BIAS_ON:
break;
case SND_SOC_BIAS_PREPARE:
/* Full power on */
break;
case SND_SOC_BIAS_STANDBY:
break;
case SND_SOC_BIAS_OFF:
/* The chip runs through the power down sequence for us. */
break;
}
codec->component.dapm.bias_level = level;
return 0;
}
static const struct snd_soc_dai_ops tas5805m_dai_ops = {
.hw_params = tas5805m_hw_params,
.set_sysclk = tas5805m_set_dai_sysclk,
.set_fmt = tas5805m_set_dai_fmt,
};
static struct snd_soc_dai_driver tas5805m_dai = {
.name = DEV_NAME,
.playback = {
.stream_name = "HIFI Playback",
.channels_min = 2,
.channels_max = 8,
.rates = tas5805m_RATES,
.formats = tas5805m_FORMATS,
},
.ops = &tas5805m_dai_ops,
};
static int reset_tas5805m_GPIO(struct snd_soc_codec *codec)
{
struct tas5805m_priv *tas5805m = snd_soc_codec_get_drvdata(codec);
struct tas57xx_platform_data *pdata = tas5805m->pdata;
int ret = 0;
if (pdata->reset_pin < 0)
return 0;
ret = devm_gpio_request_one(codec->dev, pdata->reset_pin,
GPIOF_OUT_INIT_LOW, "tas5805m-reset-pin");
if (ret < 0) {
pr_err("failed!!! devm_gpio_request_one = %d!\n", ret);
return -1;
}
gpio_direction_output(pdata->reset_pin, GPIOF_OUT_INIT_HIGH);
udelay(1000);
gpio_direction_output(pdata->reset_pin, GPIOF_OUT_INIT_LOW);
udelay(1000);
gpio_direction_output(pdata->reset_pin, GPIOF_OUT_INIT_HIGH);
msleep(20);
pr_err("%s %d gpio reset done!\n", __func__, __LINE__);
return 0;
}
/*static int power_tas5805m_GPIO(struct snd_soc_codec *codec)
{
int ret;
ret = gpio_request(152, "5140_reset_gpio");
if (ret){
pr_err("%s %d gpio power done!\n", __func__, __LINE__);
}
ret = gpio_direction_output(152,0);
if (ret){
pr_err("%s %d gpio power done!\n", __func__, __LINE__);
}
else{
gpio_set_value(152,0);
pr_err("%s %d gpio power done!\n", __func__, __LINE__);
}
pr_err("%s %d gpio power done!\n", __func__, __LINE__);
return 0;
}*/
static void tas5805m_reg_init(struct tas5805m_priv *tas5805m)
{
struct snd_soc_codec *codec;
struct i2c_client *i2c;
#if 1
int i = 0, total_w = 0;
int power_val;
int value_count;
unsigned char buf[64] = {0};
int write_count = 0;
// struct reg_default temp_init_sequence[] = {0};
#endif
codec = tas5805m->codec;
//reset_tas5805m_GPIO(codec);
//power_tas5805m_GPIO(codec);
//init register
tas5805m = snd_soc_codec_get_drvdata(codec);
i2c = tas5805m->i2c;
pr_info("%s %d slave_addr:0x%x i2c_flag = 0x%x\n", __func__, __LINE__, i2c->addr, i2c->flags);
#if 1
power_val = gpio_get_value(DET_GPIO);
if(power_val == 1){
if(i2c->addr == 0x2c)
{
value_count = ARRAY_SIZE(tas5805m_init_sequence_new2c);
}else if(i2c->addr == 0x2d){
value_count = ARRAY_SIZE(tas5805m_init_sequence_new2d);
}else if(i2c->addr == 0x2e){
value_count = ARRAY_SIZE(tas5805m_init_sequence_new2e);
}else if(i2c->addr == 0x2f){
value_count = ARRAY_SIZE(tas5805m_init_sequence_new2f);
}else{
value_count = ARRAY_SIZE(tas5805m_init_sequence_new);
}
for (i = 0; i < value_count; i++) {
write_count = 2;
if(i2c->addr == 0x2c)
{
buf[0] = tas5805m_init_sequence_new2c[i].reg;
buf[1] = tas5805m_init_sequence_new2c[i].def;
}else if(i2c->addr == 0x2d){
buf[0] = tas5805m_init_sequence_new2d[i].reg;
buf[1] = tas5805m_init_sequence_new2d[i].def;
}else if(i2c->addr == 0x2e){
buf[0] = tas5805m_init_sequence_new2e[i].reg;
buf[1] = tas5805m_init_sequence_new2e[i].def;
}else if(i2c->addr == 0x2f){
buf[0] = tas5805m_init_sequence_new2f[i].reg;
buf[1] = tas5805m_init_sequence_new2f[i].def;
}
else{
buf[0] = tas5805m_init_sequence_new[i].reg;
buf[1] = tas5805m_init_sequence_new[i].def;
}
if(buf[0] == CFG_META_DELAY){
mdelay(20);
}else{
if (write_count != i2c_master_send(i2c, buf, write_count)) {
pr_err("%s %d !!!!! i2c_master_send error !!!!!\n", __func__, __LINE__);
mdelay(1);
break;
}
}
total_w++;
}
pr_info("%s %d total_w == %d\n", __func__, __LINE__, total_w);
#endif
// tas5805m_set_mute(codec, 0);
// tas5805m->mute = 0;
// tas5805m_set_volume(codec, 255, 0xFF);//DEFAULT_VOLUME
// tas5805m->master_vol = 255; //DEFAULT_VOLUME
pr_info("%s : %d power_val = %d=======DC supply power============>\n", __func__, __LINE__,power_val);
}else{
if(i2c->addr == 0x2e)
value_count = ARRAY_SIZE(tas5805m_init_sequence_new2e_4W);
for (i = 0; i < value_count; i++) {
write_count = 2;
if(i2c->addr == 0x2e){
buf[0] = tas5805m_init_sequence_new2e_4W[i].reg;
buf[1] = tas5805m_init_sequence_new2e_4W[i].def;
}
if(buf[0] == CFG_META_DELAY){
mdelay(20);
}else{
if (write_count != i2c_master_send(i2c, buf, write_count)) {
pr_err("%s %d !!!!! i2c_master_send error !!!!!\n",__func__, __LINE__);
mdelay(1);
break;
}
}
total_w++;
}
pr_info("%s %d total_w == %d\n", __func__, __LINE__, total_w);
pr_info("%s : %d power_val = %d=======POE supply power============>\n", __func__, __LINE__,power_val);
//tas5805m_set_volume(codec, 0xBA, 0xFF);
}
#if (CONTROL_EACH_CHANNEL == 1)
tas5805m_set_volume(codec, DEFAULT_VOLUME, 0);
tas5805m->Ch1_vol = DEFAULT_VOLUME;
tas5805m_set_volume(codec, DEFAULT_VOLUME, 1);
tas5805m->Ch2_vol = DEFAULT_VOLUME;
#endif
}
static struct tas5805m_priv *TAS5805M;
static unsigned char init_flag = 0;
static void tas5805_task(struct work_struct *work)
{
if(init_flag == 0){//
mdelay(500);
//TAS5805M->i2c->addr = 0x2d ;
//tas5805m_reg_init(TAS5805M);
TAS5805M->i2c->addr = 0x2e ;
tas5805m_reg_init(TAS5805M);
//TAS5805M->i2c->addr = 0x2f ;
//tas5805m_reg_init(TAS5805M);
//TAS5805M->i2c->addr = 0x2c ;
//tas5805m_reg_init(TAS5805M);
//TAS5805M->i2c->addr = 0x2d ;
//tas5805m_reg_init(TAS5805M);
//init_flag = 1;
/*mdelay(5);
TAS5805M->i2c->addr = 0x2d ;
tas5805m_reg_init(TAS5805M);
TAS5805M->i2c->addr = 0x2e ;
tas5805m_reg_init(TAS5805M);
TAS5805M->i2c->addr = 0x2f ;
tas5805m_reg_init(TAS5805M);
TAS5805M->i2c->addr = 0x2c ;
tas5805m_reg_init(TAS5805M);
TAS5805M->i2c->addr = 0x2d ;
tas5805m_reg_init(TAS5805M);*/
init_flag = 1;
}
}
static int tas5805m_probe(struct snd_soc_codec *codec)
{
struct tas5805m_priv *tas5805m;
#ifdef CONFIG_HAS_EARLYSUSPEND
tas5805m->early_suspend.level = EARLY_SUSPEND_LEVEL_BLANK_SCREEN;
tas5805m->early_suspend.suspend = tas5805m_early_suspend;
tas5805m->early_suspend.resume = tas5805m_late_resume;
tas5805m->early_suspend.param = codec;
register_early_suspend(&(tas5805m->early_suspend));
#endif
tas5805m = snd_soc_codec_get_drvdata(codec);
tas5805m->codec = codec;
reset_tas5805m_GPIO(codec);
//power_tas5805m_GPIO(codec);
//tas5805m_reg_init(tas5805m); //wenb add
TAS5805M = tas5805m;
//INIT_WORK(&tas5805m->work, tas5805m_reg_init);
//schedule_work(&tas5805m->work);
tas5805m->workqueue = create_singlethread_workqueue("tas5805_workqueue");
INIT_DELAYED_WORK(&tas5805m->dwork,tas5805_task);
return 0;
}
static int tas5805m_remove(struct snd_soc_codec *codec)
{
struct tas5805m_priv *tas5805m;
#ifdef CONFIG_HAS_EARLYSUSPEND
struct tas5805m_priv *tas5805m = snd_soc_codec_get_drvdata(codec);
unregister_early_suspend(&(tas5805m->early_suspend));
#endif
tas5805m = snd_soc_codec_get_drvdata(codec);
//cancel_work_sync(&tas5805m->work);
return 0;
}
#ifdef CONFIG_PM
static int tas5805m_suspend(struct snd_soc_codec *codec)
{
struct tas57xx_platform_data *pdata = dev_get_platdata(codec->dev);
dev_info(codec->dev, "tas5805m_suspend!\n");
if (pdata && pdata->suspend_func)
pdata->suspend_func();
return 0;
}
static int tas5805m_resume(struct snd_soc_codec *codec)
{
struct tas57xx_platform_data *pdata = dev_get_platdata(codec->dev);
struct tas5805m_priv *tas5805m;
dev_info(codec->dev, "tas5805m_resume!\n");
if (pdata && pdata->resume_func)
pdata->resume_func();
tas5805m = snd_soc_codec_get_drvdata(codec);
tas5805m->codec = codec;
//tas5805m_reg_init(tas5805m);
//INIT_WORK(&tas5805m->work, tas5805m_reg_init);
//schedule_work(&tas5805m->work);
return 0;
}
#endif
#ifdef CONFIG_HAS_EARLYSUSPEND
static void tas5805m_early_suspend(struct early_suspend *h)
{
}
static void tas5805m_late_resume(struct early_suspend *h)
{
}
#endif
static const struct snd_soc_dapm_widget tas5805m_dapm_widgets[] = {
SND_SOC_DAPM_DAC("DAC", "HIFI Playback", SND_SOC_NOPM, 0, 0),
};
static const struct snd_soc_codec_driver soc_codec_dev_tas5805m = {
.probe = tas5805m_probe,
.remove = tas5805m_remove,
#ifdef CONFIG_PM
.suspend = tas5805m_suspend,
.resume = tas5805m_resume,
#endif
.set_bias_level = tas5805m_set_bias_level,
.component_driver = {
.controls = tas5805m_snd_controls,
.num_controls = ARRAY_SIZE(tas5805m_snd_controls),
.dapm_widgets = tas5805m_dapm_widgets,
.num_dapm_widgets = ARRAY_SIZE(tas5805m_dapm_widgets),
}
};
/*
*static const struct regmap_config tas5805m_regmap = {
* .reg_bits = 8,
* .val_bits = 8,
*
* .max_register = tas5805m_REGISTER_COUNT,
* .reg_defaults = tas5805m_reg_defaults,
* .num_reg_defaults =
* sizeof(tas5805m_reg_defaults)/sizeof(tas5805m_reg_defaults[0]),
* .cache_type = REGCACHE_RBTREE,
*};
*/
static int tas5805m_parse_dts(struct tas5805m_priv *tas5805m,
struct device_node *np)
{
int reset_pin = -1;
reset_pin = of_get_named_gpio(np, "reset_pin", 0);
if (reset_pin < 0) {
pr_err("%s fail to get reset pin from dts!\n", __func__);
} else {
pr_debug("%s pdata->reset_pin = %d!\n", __func__, reset_pin);
}
tas5805m->pdata->reset_pin = reset_pin;
return 0;
}
#if 1
static ssize_t foo_show(struct kobject *kobj, struct kobj_attribute *attr,
char *buf) /* buf是返回给用户空间的值 */
{
//tas5805m_reg_init(TAS5805M);
queue_delayed_work(TAS5805M->workqueue,&TAS5805M->dwork,3);
return 0;
}
static ssize_t foo_store(struct kobject *kobj, struct kobj_attribute *attr,
const char *buf, size_t count)
{
init_flag = 0;
return 0;
}
static struct kobj_attribute foo_attribute = __ATTR(mpu6050_accelerationd, 0664, foo_show, foo_store);
static struct attribute *attrs[] = {
&foo_attribute.attr,
NULL, /* 需要用NULL来表示属性列表的结束 */
};
static struct attribute_group attr_group = {
.attrs = attrs,
};
#endif
//�жϴ������
static irqreturn_t dev_interrupt(int irq, void *p)
{
schedule_delayed_work(&det_connect_worker,msecs_to_jiffies(400));
return IRQ_RETVAL(IRQ_HANDLED);
}
static void det_worker(struct work_struct *work)
{
int val1 = 0;
int val2 = 0;
int val3 = 0;
int val4 = 1;
int val5 = 1;
int val6 = 1;
if(!soundbar_connect){
val1= gpio_get_value(DET_GPIO);
udelay(150);
val2= gpio_get_value(DET_GPIO);
udelay(300);
val3= gpio_get_value(DET_GPIO);
if(val1 == val2 && val2 == val3 && val3 == 1){
//input_report_key(tas_input_dev, KEY_F3, 1);
//input_report_key(tas_input_dev, KEY_F3, 0);
//input_sync(tas_input_dev);
//struct snd_soc_codec *codec = TAS5805M->codec;
//TAS5805M->i2c->addr = 0x2e ;
//tas5805m_reg_init(TAS5805M);
//����soundbar����
soundbar_connect = 1;
pr_info("%s : %d =======tas5805_interrupt in KEY_F3============>\n", __func__, __LINE__);
}else{
pr_info("%s : %d =======tas5805_interrupt ignore event!============>\n", __func__, __LINE__);
}
}else if(soundbar_connect){
val4= gpio_get_value(DET_GPIO);
udelay(100);
val5= gpio_get_value(DET_GPIO);
udelay(300);
val6= gpio_get_value(DET_GPIO);
if((val4 == val5 && val5 == val6 && val6 == 0)){
//input_report_key(tas_input_dev, KEY_F4, 1);
//input_report_key(tas_input_dev, KEY_F4, 0);
//input_sync(tas_input_dev);
//struct snd_soc_codec *codec = TAS5805M->codec;
TAS5805M->i2c->addr = 0x2e ;
tas5805m_reg_init(TAS5805M);
//����soundbar����
soundbar_connect = 0;
pr_info("%s : %d =======tas5805_interrupt in KEY_F4============>\n", __func__, __LINE__);
}else{
pr_info("%s : %d =======tas5805_interrupt ignore event!============>\n", __func__, __LINE__);
}
}
}
static int tas5805m_i2c_probe(struct i2c_client *i2c,
const struct i2c_device_id *id)
{
struct tas5805m_priv *tas5805m;
struct tas57xx_platform_data *pdata;
int ret,err = -1,irq = -1;
const char *codec_name = NULL;
//struct kobject *example_kobj;
int retval;
unsigned long irqflags;
tas5805m = devm_kzalloc(&i2c->dev,
sizeof(struct tas5805m_priv), GFP_KERNEL);
if (!tas5805m)
return -ENOMEM;
#if 1
//example_kobj = kobject_create_and_add("mpu6050_i2c", kernel_kobj);
// if (!example_kobj)
// return -ENOMEM;
/* Create the files associated with this kobject */
retval = sysfs_create_group(&i2c->dev.kobj, &attr_group);
//if (retval)
// kobject_put(example_kobj);
#endif
pr_info("%s %d i2c:%p i2c->addr=0x%x\n", __func__, __LINE__, i2c, i2c->addr);
/*
* tas5805m->regmap = devm_regmap_init_i2c(i2c, &tas5805m_regmap);
* if (IS_ERR(tas5805m->regmap)) {
* ret = PTR_ERR(tas5805m->regmap);
* dev_err(&i2c->dev,
* "Failed to allocate register map: %d\n", ret);
* return ret;
* }
*/
pdata = devm_kzalloc(&i2c->dev,
sizeof(struct tas57xx_platform_data), GFP_KERNEL);
if (!pdata)
return -ENOMEM;
tas5805m->pdata = pdata;
tas5805m_parse_dts(tas5805m, i2c->dev.of_node);
if (of_property_read_string(i2c->dev.of_node, "codec_name", &codec_name)) {
pr_info("no codec name\n");
ret = -1;
}
pr_info("codec_name=%s\n", codec_name);
if (codec_name) {
dev_set_name(&i2c->dev, "%s", codec_name);
}
tas5805m->i2c = i2c;
i2c_set_clientdata(i2c, tas5805m);
ret = snd_soc_register_codec(&i2c->dev,
&soc_codec_dev_tas5805m, &tas5805m_dai, 1);
if (ret != 0)
dev_err(&i2c->dev, "Failed to register codec (%d)\n", ret);
tas_input_dev = input_allocate_device();
if (tas_input_dev == NULL) {
printk(KERN_ERR "notenough memory\n");
err= - ENOMEM;
}
tas_input_dev->name = "tas_gpio";
set_bit(EV_KEY, tas_input_dev->evbit);
set_bit(KEY_F3, tas_input_dev->keybit);
set_bit(KEY_F4, tas_input_dev->keybit);
err = input_register_device(tas_input_dev);
if(err) {
printk(KERN_ERR "failedto register device\n");
}
err = gpio_request(DET_GPIO, "det_gpio");
if(err < 0){
printk("request gpio failed...\n");
}
err = gpio_direction_input(DET_GPIO);
if (err < 0) {
printk("gpio_direction_input gpio failed...\n");
}
det_irq = (irq = gpio_to_irq(DET_GPIO));
if (irq < 0) {
err = irq;
printk("Unable to get irq number for GPIO\n");
}
irqflags = IRQF_TRIGGER_RISING | IRQF_TRIGGER_FALLING;
if (request_irq(irq, dev_interrupt, irqflags, DET_NAME, NULL)) {
printk("cannotallocate irq\n");
}
INIT_DELAYED_WORK(&det_connect_worker,det_worker);
gpio_export(DET_GPIO,1);
return ret;
}
static int tas5805m_i2c_remove(struct i2c_client *client)
{
//kobject_put(example_kobj);
snd_soc_unregister_codec(&client->dev);
return 0;
}
static const struct i2c_device_id tas5805m_i2c_id[] = {
{ DEV_NAME, 0 },
{}
};
static const struct of_device_id tas5805m_of_id[] = {
{.compatible = "ti,tas5805m",},
{ /* senitel */ }
};
MODULE_DEVICE_TABLE(of, tas5805m_of_id);
static struct i2c_driver tas5805m_i2c_driver = {
.driver = {
.name = DEV_NAME,
.of_match_table = tas5805m_of_id,
.owner = THIS_MODULE,
},
.probe = tas5805m_i2c_probe,
.remove = tas5805m_i2c_remove,
.id_table = tas5805m_i2c_id,
};
module_i2c_driver(tas5805m_i2c_driver);
MODULE_DESCRIPTION("ASoC tas5805m driver");
MODULE_AUTHOR("AML MM team");
MODULE_LICENSE("GPL");
该驱动因为版本问题,代码中的snd_soc_codec方法被弃用,我们尝试修改代码,但是修改依旧有很多函数报错无法编译通过拿来使用。
而后我们在github上找了一份tas5805m的驱动,如下:
这份驱动可以编译通过,我们将TAS5805M通过I2C挂着之后,驱动proble成功,有如下打印:
[ 2.269386] tas5805m:>>>>>>>>>>>> tas5805m_i2c_probe start <<<<<<<<<<<<<<<<
[ 2.269454] tas5805m:>>>>>>>>>>>> tas5805m_i2c_probe1 <<<<<<<<<<<<<<<<
[ 2.269535] tas5805m 2-002e: Linked as a consumer to regulator.2
[ 2.269560] tas5805m:>>>>>>>>>>>> tas5805m_i2c_probe2 <<<<<<<<<<<<<<<<
[ 2.269596] tas5805m:>>>>>>>>>>>> tas5805m_i2c_probe3 <<<<<<<<<<<<<<<<
[ 2.269616] tas5805m:>>>>>>>>>>>> tas5805m_i2c_probe3-1 <<<<<<<<<<<<<<<<
[ 2.269631] tas5805m:>>>>>>>>>>>> tas5805m_i2c_probe3-2 <<<<<<<<<<<<<<<<
[ 2.269642] tas5805m:>>>>>>>>>>>> tas5805m_i2c_probe3-3 <<<<<<<<<<<<<<<<
[ 2.269724] tas5805m:>>>>>>>>>>>> tas5805m_i2c_probe3-4 <<<<<<<<<<<<<<<<
[ 2.269737] tas5805m:>>>>>>>>>>>> tas5805m_i2c_probe3-5 <<<<<<<<<<<<<<<<
[ 2.269750] tas5805m 2-002e: firmware not found, using minimal 88.2kHz config for PVDD=24V
[ 2.269765] tas5805m:>>>>>>>>>>>> tas5805m_i2c_probe3-3 <<<<<<<<<<<<<<<<
[ 2.269808] tas5805m:>>>>>>>>>>>> tas5805m_i2c_probe3-4 <<<<<<<<<<<<<<<<
[ 2.269821] tas5805m:>>>>>>>>>>>> tas5805m_i2c_probe3-5 <<<<<<<<<<<<<<<<
[ 2.269829] tas5805m 2-002e: firmware not found, using minimal 96kHz config for PVDD=24V
[ 2.269837] tas5805m:>>>>>>>>>>>> tas5805m_i2c_probe3-3 <<<<<<<<<<<<<<<<
[ 2.269875] tas5805m:>>>>>>>>>>>> tas5805m_i2c_probe3-4 <<<<<<<<<<<<<<<<
[ 2.269889] tas5805m:>>>>>>>>>>>> tas5805m_i2c_probe3-5 <<<<<<<<<<<<<<<<
[ 2.269901] tas5805m 2-002e: firmware not found, using minimal 192kHz config for PVDD=24V
[ 2.269916] tas5805m:>>>>>>>>>>>> tas5805m_i2c_probe4 <<<<<<<<<<<<<<<<
[ 2.435031] tas5805m:>>>>>>>>>>>> snd_soc_register_component ret: 0
[ 2.435064] tas5805m:>>>>>>>>>>>> tas5805m_i2c_probe end <<<<<<<<<<<<<<<<
通过命令查看TAS5805M在RK3566上被成功注册为声卡。如下:
console:/ # cat /proc/asound/cards
0 [rockchiphdmi ]: rockchip_hdmi - rockchip,hdmi
rockchip,hdmi
1 [rockchiptas5805]: rockchip_tas580 - rockchip,tas5805m
rockchip,tas5805m
2 [ROCKCHIPSPDIF ]: ROCKCHIP_SPDIF - ROCKCHIP,SPDIF
ROCKCHIP,SPDIF
但是喇叭并没有声音出来,我们量了TAS5805M的供电都正常。硬件设计如下:

想请问是否有在RK3566-Android11平台上使用的TAS5805M驱动,或者能否仿照老版本tas5805m的驱动帮忙修改一份能在RK3566上使用的TAS5805M的驱动出来。
我们因为对音频驱动不是很熟悉,尝试修改无法解决,能否帮忙支持一下。