各位好:
就是我们的3104设备接的是I2C2,MACASP0这部分的代码已经修改完了,也能识别sound list设备了,现在播放音乐的时候出现错误,请帮忙看下额。
启动log:+++++++++++++++zhouqun aic3x_i2c_probe
[ 1.800872] control_type = SND_SOC_I2C
[ 1.804962] ++++++snd_soc_register_codec:0
[ 1.809356] +++++++++++++++zhouqun aic3x_i2c_probe
[ 1.814483] control_type = SND_SOC_I2C
[ 1.818511] ++++++snd_soc_register_codec:0
[ 1.823242] ++++++++zhouqun:snd_davinci_pcm_init
[ 1.828308] +++++++zhouqun:davinci_soc_platform_probe
[ 1.834075] ++++++++++++++++zhouqun:davinci_mcasp_init
[ 1.834106] ++++++++++++++==zhouqun : davinci_mcasp_probe
[ 1.846038] +++++++zhouqun :evm_init
[ 1.849884] ++++zhouqun am335x_evm?
[ 1.855346] ++++++++++soc_bind_dai_link
[ 1.859436] ++++++++zhouqun:binding TLV320AIC3X at idx 0
[ 1.865325] +++++++++++++++ aic3x_probe
[ 1.869445] ++++++++++++zhouqun <-aic3x_init
[ 1.874023] +++++++zhouqun:aic3x_init
[ 1.877929] +++++zhouqun:AIC3X_ASD_INTF_CTRLA (before)= 0
[ 1.883666] +++++zhouqun:AIC3X_ASD_INTF_CTRLA (after) = 10
[ 1.889495] +++++zhouqun:AIC3X_ASD_INTF_CTRLB (before) = 0
[ 1.895355] +++++zhouqun:AIC3X_ASD_INTF_CTRLB (after) = 20
[ 1.901184] +++++++zhouqun :LDAC_VOL = af
[ 1.905456] +++++++zhouqun:RDAC_VOL = af
[ 1.909667] ++++++++++++zhouqun aic3x_init->
[ 1.915863] ++++++++++++++aic3x_probe FINISHED
[ 1.925476] +++++zhouqun:evm_aic3x_init
[ 1.930114] ++++++++++zhouqun :davinci_pcm_new
[ 1.934906] ++++++++zhouqun:davinci_pcm_preallocate_dma_buffer
[ 1.941589] ++++++++zhouqun:davinci_pcm_preallocate_dma_buffer
[ 1.948272] asoc: tlv320aic3x-hifi <-> davinci-mcasp.0 mapping ok
[ 1.957702] ALSA device list:
[ 1.960876] #0: AM335X EVM
播放音乐的错误log:
root@am335x-evm:/test# aplay 123.wav
[ 34.629730] +++++++++zhouqun:davinci_mcasp_startup
[ 34.635009] ++++++++zhouqun:davinci_pcm_open
[ 34.639556] +++++++zhouqun:allocate_sram
[ 34.643768] ++++++++zhouqun:davinci_pcm_dma_request
Playing WAVE '123.wav' : Signed 16 bit Little Endian, Rate 44100[ 34.672454] ++++++++zhouqun :davinci_mcasp_set_dai_fmt
Hz, Stereo
[ 34.678131] +++++++=zhouqun:daifmt :1000d++++++++++davinci_mcasp_hw_params
[ 34.687744] ++++++++++++zhouqun :davinci_hw_common_param
[ 34.693450] ++++++++zhouqun :davinci_hw_param
[ 34.698059] +++++zhouqun :davinci_config_channel_size
[ 34.703460] +++++++zhouqun:davinci_pcm_hw_params
[ 34.753753] +++++++++zhouqun:davinci_pcm_prepare
[ 34.758728] ++++++zhouqun:davinci_pcm_enqueue_dma
[ 34.763854] ++++++zhouqun:davinci_pcm_enqueue_dma
[ 34.769897] +++++++++zhouqun:aic3x_set_power
[ 34.810546] +++++++zhouqun:davinci_pcm_trigger
[ 34.815307] +++++++++zhouqun:pcm_cmd = 1
[ 34.819488] ++++++++++++zhouqun:davinci_mcasp_trigger
[ 34.824829] +++++++++zhouqun:mcasp_cmd = 1
[ 34.829193] +++++++++zhouuqn :davinci_mcasp_start
[ 34.834167] ++++++++++zhouqun:mcasp_start_tx
[ 34.838684] ++++++++zhouqun:mcasp_set_ctl_reg
[ 34.843322] +++++++++zhouqun:(mcasp_get_reg(regs) & val
[ 34.848846] ++++++++zhouqun:mcasp_set_ctl_reg
[ 34.853485] +++++++++zhouqun:(mcasp_get_reg(regs) & val
[ 34.859008] ++++++++zhouqun:mcasp_set_ctl_reg
[ 34.863616] +++++++++zhouqun:(mcasp_get_reg(regs) & val
[ 34.869171] ++++++++zhouqun:mcasp_set_ctl_reg
[ 34.873779] +++++++++zhouqun:(mcasp_get_reg(regs) & val
[ 34.879302] ++++++++zhouqun:mcasp_set_ctl_reg
[ 34.883911] +++++++++zhouqun:(mcasp_get_reg(regs) & val
[ 35.073608] +++++zhouqun:davinci_pcm_pointer
aplay: pcm_write[ 45.073883] +++++++zhouqun:davinci_pcm_trigger
[ 45.079589] +++++++++zhouqun:pcm_cmd = 0
[ 45.083740] ++++++++++++zhouqun:davinci_mcasp_trigger
[ 45.089111] +++++++++zhouqun:mcasp_cmd = 0
[ 45.093475] ++++++++++++====zhouqun :davinci_mcasp_stop
[ 45.099029] ++++++++++++zhouqun: mcasp_stop_tx
:1710: write error: Input/output[ 45.105255] +++++++zhouqun:davinci_pcm_hw_free
error
[ 45.111419] +++++++zhouqun:davinci_pcm_hw_free
[ 45.118316] +++++++++++zhouqun:davinci_pcm_close
root@am335x-evm:/test# [ 50.125305] +++++++++zhouqun:aic3x_set_power