Part Number: TPA3255-Q1
Other Parts Discussed in Thread: TPA3255
用TPA3255做了一块功放板,采用的PBTL模式,频率600K。
电源用AC转DC供电(AC220V转DC51V),功放运行正常,输出接4欧姆负载,200W,接散热片,1K正弦波可持续运行5分钟。
电源换成DC转DC(DC24V转DC52V),其他不变,1K正弦波运行约3秒,就直接过热保护。电源输出功率无异常,接电子负载可输出400W。
电源纹波对比,AC转DC的电源,在200W输出时纹波约4V,DC转DC电源,在200W输出时纹波约3.1V。
请问是什么原因导致上述现象?