Part Number: TAS6424-Q1
hello,may i have all the register list fo IC TAS'6754, something like below:
| Byte | Bit | Setting Item | Setable value | Set Value | Parameter |
| IB0 | d7 | Digital input settings: | d7-d6 00 I2S standard 01 TDM – 4 CHs 10 TDM – 8 CHs mode 1 11 TDM – 8 CHs mode 2 |
1 | 91 |
| d6 | 0 | ||||
| d5 | Digital input frame sync frequency (Fs): | d5-d4 00 44.1 kHz 01 48 kHz 10 96 kHz 11 192 kHz |
0 | ||
| d4 | 1 | ||||
| d3 | Switching frequency (with I2S frequency range 35-50kHz), expressed in kHz. | d3-d2 44.1 kHz 48 kHz 96 kHz 192 kHz 00 308.7 336 384 384 01 352.8 384 384 384 10 396.9 432 384 384 11 396.9 432 384 384 |
0 | ||
| d2 | 0 | ||||
| d1 | PWM amplifier clock | 0 – PWM amplifier clock not dithered 1 – PWM amplifier clock dithered |
0 | ||
| d0 | PWM phase | 0 – PWM in phase 1 – PWM out of phase |
1 |