Part Number: LMKDB1104
This is the request from customer. I'am not sure which one completely suit for the consultation. Could you please help me recommand one?
| Item | Description |
|---|---|
| Preferred Part Number & Manufacturer | Comply with JESD82-531B specification |
| Device Function | Clock driver; primary function is to buffer the clock between the Host Controller and DRAM |
| Supply Voltage (VDD) | 1.1V |
| Input Frequency Range | ≥ 4000 MHz |
| Input Channel | 4 sets of differential clock inputs |
| Output Frequency Range | ≥ 4000 MHz |
| Output Channel/Bank | 4 sets of differential clock outputs |
| Jitter | Meet JESD82-531B specification |
| Output-to-Output Skew | Max: 20ps (PLL mode) |
| Programming Interface | I2C (Max 1 MHz) + I3C Basic (Max 12.5 MHz) |
| Package Size | 2.3mm * 5.8mm |
| Clock Source | External differential clock |
| Additional Requirements | AVL (Approved Vendor List) certification status |
| Item | Description |
|---|---|
| Package Type ★ | 35-ball FPBGA |
| Package Pitch | Package pitch ≥ 0.4mm |
| Device Outline/Dimensions | 2.3mm * 5.8mm |
| Land Pattern/Pad Size | φ0.3mm |
| Device Tolerance | N/A |
| Packaging Method | Tape & Reel preferred; Tray is acceptable for large sizes; Vibration tray packaging is prohibited |
| Resistance to Solder Heat (RSH) | 260±5°C, 10±1s / 3 times |
| Solderability(SD) | 1. Precondition Condition C (8hrs) 2. Temperature and time: SnPb: 235±5°C, 5±0.5s Pb-free: 245±5°C, 5±0.5s |