Part Number: LMX2594

上图所示:SPI时钟频率为25MHz,黄色线为spi时钟,绿色线为lmx2594的压控电压。跳频时发现压控电压温度在100us后又出现一个较大的波动(红色圈所示)。每个频点都会有这个,只是中间间隔时间不同。为什么会出现这个?有什么解决方式?
2、《Streamline RF Synthesizer VCO Calibration and Optimize PLL Lock Time 》这个文档中介绍的锁定时间只有50us以内。我目前安装VCO自动校正、部分辅助模式、完全辅助模式分别测试,VCO分段内跳频时间可以做到50us左右,跨段跳锁定时间不定,最长170us左右。请问这个配置有什么特殊的吗?需要注意哪些问题。