Part Number: LMX2594
LMX2594的应用模式为:在固定VCO段的情况下,自动模式实现线性扫频(小数分频模式,扫频带宽20MHz)。通过rampclk引脚,外部触发单次扫频,外部触发控制使用的参考和LMX2594的参考同源。
目前的现象是:LMX2594每次外部触发扫频后,相位会发生变化(从时域上看,每次触发后的信号会左右移动,不是固定的)。
现问题如下:(1)LMX2594能否实现每次外部触发扫频后输出信号自动与触发信号对齐相位,类似于HMC703的autoseed的功能,或通过手动触发或配置实现相位对齐。(2)如果问题1能实现,实现的方法是否会导致LMX2594重新锁定(希望能不失锁,因为外部触发后只有几微秒就会完成扫频,失锁状态下无法扫频)。
盼回复,谢谢!!!