Hi, TI suppor team
I would like to seek some assistance regarding the usage of the LMK05318B device, and I sincerely appreciate your help.
I intend to use the LMK05318B device to synchronize the PPS (Pulse-Per-Second) clock output from a GPS module and generate a 100MHz clock for an FPGA.
I have two specific questions regarding this usage:
-
Can the LMK05318B achieve this functionality? And does the outputted 100MHz clock remain synchronized with the PPS clock?
-
Suppose I have two separate boards, each equipped with the LMK05318B. Can the 100MHz clocks generated by the LMK05318B on these two boards be considered synchronized? Alternatively, under the assumption of a strong GPS signal, is the frequency and phase difference between the 100MHz clocks on the two boards the same and fixed?
- What register configurations are required to achieve this functionality, and what reference materials can I consult for further information?
I genuinely appreciate your valuable insights and assistance on this matter.
Warmest regards,
Du.