Part Number: LMK04821
芯片供电3.3V正常。测量SPI波形异常,无法写入及读取。FPGA端发送波形正常,经过串联电阻22欧姆与芯片相连(或与芯片直连)后,波形发生变化,时钟幅值到不了3.3V 只有2V左右。
FPGA与LMK04821之间只有电阻连接,未经过其它器件。
LMK04821由FPGA进行驱动控制,正常电路如图所示,调试过程发现SPI接口的CSn无法正常拉高,将CSn上的串接电阻改为1K,串接电阻距离LMK04821器件管脚只有1cm,且FPGA和LMK04821在同一个PCB板卡上,属于同一个参考地,使用示波器测得如下数据:
1:系统上电,FPGA不加载程序,此时FPGA的管脚状态为弱上拉,测量串接电阻两端电压,LMK04821侧电位为1.56V,FPGA侧电位为2.10V,由此推算CSn管脚有输入电流540uA。
2:加载FPGA程序,SPI串口处于默认状态不发送数据,此时代码驱动CSn管脚想使它为高电平,实际测得LMK04821侧电位为1.62V,FPGA侧电位为3.30V,由此推算CSn管脚有输入电流1.68mA。
3:在第2个测试条件下,多次通过Reset管脚欲复位LMK04821芯片,同时监测CSn信号线LMK04821侧,并没有任何变化。
根据LMK04821器件规格书中关于CSn管脚电流的描述,CSn仅有可能为输入接口,且电流最大为±5uA,但实测与规格书中的差了几百倍,推断出CSn上电状态异常。
按着我的理解,LMK04821只需要上电电压稳定,且为标准的3.3V,且复位管脚保持为高电平或低电平,则作为SPI接口的CSn输入管脚状态应该为正常上,是有什么可能会异致上述错误状态的出现,或者应该从哪些方便再进行问题排查?