通过CDCE62005 EVM工具生成5路lvds格式输出5路128MHz的LVDS格式时钟时,LOCK引脚的信号如下,请问是什么原因?
对应的时钟配置参数图下:
REGISTERS
0 EB860320
1 EB860301
2 EB860302
3 EB860303
4 EB860314
5 10000BE5
6 04BE0126
7 BD0037F7
8 20009D98
PORTS
0 9D
1 FF
2 DF
3 F9
INPUTS
PRI 40
SEC 0
AUX 25
EXTERNAL COMPONENTS
C4 129.8245
R4 61.9546m
C5 684.4536m
注:在使用CDCE62005 EVM工具配置5路LVDS 100MHz和200MHz输出时,LOCK信号能正常拉高,在测试5路128MHz和150MHz时出现上述问题。