Part Number: ADS1299
如果我选择ADS1299的基准参考电压位4.5V,增益为24时,那么放大器的量程为187mv,然而我的实际脑电信号的幅值仅为几十微伏,那么我的疑问是如果在输入到ADS1299前不设计放大电路的话,187mV的量程,几十微伏的测试值,量程要大3000倍,不加放大电路的话合理吗?为什么你给的《EEGFront-EndPerformanceDemonstrationKit》样例板数据手册中的在采集到的信号输入到ADS1299之前也没有放大电路,这样合理吗?为什么不需要再输入ADS1299之前设计放大电路呢,3000倍的量程差距显得不太合理,请你解释一下样例板?