LM5007: LM5007MMX/NOPB

Part Number: LM5007

hi    The LM5007MMX/NOPB is powered by 48VDC, with a temperature range of -40 to 70℃. The holding time for both high and low temperatures is ≥30 minutes, and the temperature variation rate is 10℃/min. Can this high and low temperature cycle withstand it?