Part Number: ADS1255
在使用ADS1255时,AVDD为5.1V,buffer关闭,基准为2.5V,遇到两个问题,请帮忙指导一下,谢谢!
1、自动校准ACAL关闭,PGA设置为32,当6/7脚差分信号为+153mv时,测得ADC值为0x7FFFFF最大值,当降低差分信号值到+135mv左右时ADC值才开始往小变化,也就是说实际测量的正向最大值为135mv,与手册16页Table8中的最大156.25mv值相差比较大;
2、同一个差分信号值,自动校准ACAL使能时测的ADC值比ACAL关闭时测的值大很多,但数据都是比较稳定的,也就是说ACAL使能后会进一步降低最大测量范围;
3、当差分信号值分别通过100R电阻连接至6/7脚后,发现6/7脚的差分值会有升高一些;
以上这些情况是否正常,是什么原因引起的,在上述条件内(AVDD为5.1V,buffer关闭,基准为2.5V)有可以解决的方法吗?