Part Number: ADS125H02
我用ADS125H02时,发现同一块板卡上多个通道中,有些通道用PT100和PT1000测量温度时,有慢慢漂移现象,比如测量400℃温度时,测量结果从400.5℃,经过5分钟后逐渐降低到399.4℃,然后有可能回漂,很久才能稳定。大部分通道是稳定的,慢漂的是少部分,不知道这是啥原因?请告知如何解决和这一问题。我用的参考电阻是4.5K,恒流源选的是0.5mA,100/250uA也试过,漂移是一样的。差分输入端两端都有10MΩ下拉电阻,TVS,钳位二极管,和APY212光偶开关。漏电流会引起漂移吗?换了1MΩ下拉电阻也没有改进。去掉了tvs,钳位二极管也没改进。