我计划采用ADS54J20EVM同时对两路模拟信号进行1GSPS采样率的采样,所有采样点在不抽取的情况下完全输出,但查看ADS54J20手册JESD204B接口输出设置上发现如下疑问:
Table 10. Default Interface Rates
该表格示意在L=4,M=2,F=1,S=1(L=4,M=2,F=4,S=4)情况下SERDES BIT RATE 最大仅为10Gbps,请问该SERDES BIT RATE描述的是JESD204B的LINK速率还是某个lane(在贵公司文档中有发现lane rates <6.25Gbps)的速率?如果是针对LINK速率是否意味着在1GSPS采样率下,JESD204B接口并不能将一个通道所有采样点的数据输出?