TXS0108E是双向buffer,且不分方向的,那这个管脚的输入输出是如何判断的,毕竟Rpua和Rpub的阻值是根据输出高低来判断的
TXS0108E内部的One-shot是单稳态,只能短时间打开后端的mos,那输出端的高低是怎么维持的了,这个内部的Npass(Nmos)是怎么使用的
设计使用TXS0108E时,B端为输入,A端输出,输入端一驱二连接连个管脚,OE上拉至VCCA。一驱二A端输出一路上拉4.7k到MCU的IO,一路下拉电阻20K到地;上电是VCCB(4.2v)优先VCCA(3.3v),B端在VCCA上电之前一直保持低输入。上电概率出现B端的输入出现振荡电平,无法恢复。