GM: Constructor
GM: Thu Apr 16 13:29:52 2020
RSTD.Transmit("/Settings")
[13:29:52]
[13:29:52] ### Running Startup script: "C:\ti\mmwave_studio_02_00_00_02\mmWaveStudio\Scripts\Startup.lua" ###
[13:29:52] RSTD.SetAndTransmit ("/Settings/Scripter/Display DateTime" , "1")
[13:29:52] RSTD.SetAndTransmit ("/Settings/Scripter/DateTime Format" , "HH:mm:ss")
[13:29:52] Scripter ignored: Attempt to UnBuild() again or before Build.
[13:29:52] RSTD.SetVar ("/Settings/Clients/Client 0/Dll" , "C:\\ti\\mmwave_studio_02_00_00_02\\mmWaveStudio\\Clients\\\\LabClient.dll")
[13:29:53] RSTD.SetVar ("/Settings/Clients/Client 0/Use" , "TRUE")
[13:29:53] RSTD.SetVar ("/Settings/Clients/Client 1/Use" , "FALSE")
[13:29:53] RSTD.SetVar ("/Settings/Clients/Client 2/Use" , "FALSE")
[13:29:53] RSTD.SetVar ("/Settings/Clients/Client 3/Use" , "FALSE")
[13:29:53] RSTD.SetVar ("/Settings/Clients/Client 4/Use" , "FALSE")
[13:29:53] RSTD.SetVar ("/Settings/AL Client/AL Dll" , "C:\\ti\\mmwave_studio_02_00_00_02\\mmWaveStudio\\RunTime\\SAL.dll")
[13:29:53] RSTD.SetVar ("/Settings/Clients/Client 0/GuiDll" , "")
[13:29:53] RSTD.SetVar ("/Settings/AutoUpdate/Enabled" , "TRUE")
[13:29:53] RSTD.SetVar ("/Settings/AutoUpdate/Interval" , "1")
[13:29:53] RSTD.SetVar ("/Settings/Monitors/UpdateDisplay" , "TRUE")
[13:29:53] RSTD.SetVar ("/Settings/Monitors/OneClickStart" , "TRUE")
[13:29:53] RSTD.SetVar ("/Settings/Automation/Automation Mode" , "false")
[13:29:53] RSTD.Transmit("/")
[13:29:53] RSTD.SaveSettings(): Settings saved to "C:\Users\Zhaoy\AppData\Roaming\RSTD\config.xml"
[13:29:53] RSTD.Build()
[13:29:53] RSTD.SaveSettings(): Settings saved to "C:\Users\Zhaoy\AppData\Roaming\RSTD\config.xml"
[13:29:53] RSTD.Transmit("/")
[13:29:53] RSTD.AL_Build()
[13:29:53] RSTD.AL_LoadXml()
[13:29:53] RSTD.Transmit("/")
[13:29:53] RSTD.AL_Init()
[13:29:53] RSTD.Clients_Build()
[13:29:53] GM: Init
[13:29:53] GM: Loaded 'C:\ti\mmwave_studio_02_00_00_02\mmWaveStudio\Clients\\LabClient.dll'
[13:29:53] GM: 1 Guest (s) init
[13:29:53] GM: 1 Module(s) init
[13:29:53] GM: 2 Tab (s) init
[13:29:53] RSTD.Client_LoadXml()
[13:29:53] [RadarAPI]: Starting Matlab Engine..
[13:29:57] [RadarAPI]: Matlab Engine Started!
[13:30:00] [RadarAPI]: ar1.LoadSettings('C:\Users\Zhaoy\AppData\Roaming\RSTD\ar1gui.ini')
[13:30:00] TESTING = false
[13:30:00]
[13:30:00] ***Script completed successfully.***
[13:30:14] [RadarAPI]: Opening Gpio Control Port()
[13:30:14] [RadarAPI]: Status: Passed
[13:30:15] [RadarAPI]: Opening Board Control Port()
[13:30:15] [RadarAPI]: Status: Passed
[13:30:16] [RadarAPI]: ar1.FullReset()
[13:30:16] [RadarAPI]: Status: Passed
[13:30:16] [RadarAPI]: Closing Board Control Port()
[13:30:16] [RadarAPI]: Status: Passed
[13:30:16] [RadarAPI]: Closing Gpio Control Port()
[13:30:16] [RadarAPI]: Status: Passed
[13:30:16] [RadarAPI]: ar1.SOPControl(2)
[13:30:16] [RadarAPI]: Status: Passed
[13:30:18] [RadarAPI]: ar1.Connect(3,115200,1000)
[13:30:19] [RadarAPI]: ar1.Calling_IsConnected()
[13:30:20] [RadarAPI]: ar1.SelectChipVersion("AR1243")
[13:30:20] [RadarAPI]: Status: Passed
[13:30:20] [RadarAPI]: RS232 is not connected ..!!!!
[13:30:20] [RadarAPI]: ar1.frequencyBandSelection("77G")
[13:30:20] [RadarAPI]: ar1.SelectChipVersion("XWR1443")
[13:30:20] [RadarAPI]: Status: Passed
[13:30:20] Device Status : XWR1443/QM/SOP:2/ES:3
[13:30:21] [RadarAPI]: ar1.SelectChipVersion("AR1243")
[13:30:21] [RadarAPI]: Status: Passed
[13:30:21] [RadarAPI]: ar1.SelectChipVersion("XWR1443")
[13:30:21] [RadarAPI]: Status: Passed
[13:30:21] Device Status : XWR1443/QM/SOP:2/ES:3
[13:30:21] [RadarAPI]: ar1.SaveSettings('C:\Users\Zhaoy\AppData\Roaming\RSTD\ar1gui.ini')
[13:30:22] [RadarAPI]: ar1.DownloadBSSFw("C:\\ti\\mmwave_studio_02_00_00_02\\rf_eval_firmware\\radarss\\xwr12xx_xwr14xx_radarss.bin")
[13:30:23] [RadarAPI]: Downloading BSS Patch RPRC Binary..
[13:30:30] [RadarAPI]: ar1.GetBSSFwVersion()
[13:30:30] [RadarAPI]: BSSFwVersion:(02.00.00.01 (05/10/17))
[13:30:31] [RadarAPI]: ar1.GetBSSPatchFwVersion()
[13:30:31] [RadarAPI]: BSSPatchFwVersion:(01.02.00.03 (24/10/18))
[13:32:31] [RadarAPI]: ar1.DownloadMSSFw("C:\\ti\\mmwave_studio_02_00_00_02\\rf_eval_firmware\\masterss\\xwr12xx_xwr14xx_masterss.bin")
[13:32:31] [RadarAPI]: Downloading MSS RPRC Binary..
[13:32:51] [RadarAPI]: ar1.PowerOn(0, 1000, 0, 0)
[13:32:51] [RadarAPI]: Status: Passed
[13:32:51] MSS power up done async event received!
[13:32:59] [RadarAPI]: ar1.RfEnable()
[13:32:59] BSS power up done async event received!
[13:32:59] [RadarAPI]: Status: Passed
[13:33:00] [RadarAPI]: ar1.GetBSSFwVersion()
[13:33:00] [RadarAPI]: BSSFwVersion:(02.00.00.01 (05/10/17))
[13:33:01] [RadarAPI]: ar1.GetBSSPatchFwVersion()
[13:33:01] [RadarAPI]: BSSPatchFwVersion:(01.02.00.03 (24/10/18))
[13:33:15] [RadarAPI]: ar1.ChanNAdcConfig(1, 1, 0, 1, 1, 1, 1, 2, 2, 0)
[13:33:15] [RadarAPI]: Status: Passed
[13:33:25] [RadarAPI]: ar1.LPModConfig(0, 0)
[13:33:25] [RadarAPI]: Status: Passed
[13:33:28] [RadarAPI]: ar1.RfInit()
[13:33:28] MSS RF Error status Async event recieved(0x1)
[13:33:28] BSS CPU Fault error status Async event recieved(0x3)
[13:33:28] Reserved(0x0)
[13:33:28] LineNum(0x4D6)
[13:33:28] FaultLR(0x2A8AE)
[13:33:28] FaultPrevLR(0x0)
[13:33:28] FaultSPSR(0x6000011F)
[13:33:28] FaultSP(0x800FB68)
[13:33:28] FaultCauseAddress(0x0)
[13:33:28] FaultErrorStatus(0xFFFF)
[13:33:28] FaultErrorSourced(0xFF)
[13:33:28] FaultAXIErrorType(0xFF)
[13:33:28] FaultAccessType(0xFF)
[13:33:28] FaultRecoveryType(0xFF)
[13:33:28] Reserved2(0x0)
[13:33:28] BSS ESM Fault error status Async event recieved(0x0)
[13:33:28] Analog fault Async event recieved(0x0)
[13:33:28] Reserved(0x0)
[13:33:28] Reserved2(0x0)
[13:33:28] FaultSig(0x0)
[13:33:28] Reserved3(0x0)
[13:33:31] [RadarAPI]: Status: Passed
[13:33:34] [RadarAPI]: ar1.DataPathConfig(513, 1216644097, 0)
[13:33:34] [RadarAPI]: Status: Passed
[13:33:38] [RadarAPI]: ar1.LvdsClkConfig(1, 1)
[13:33:42] [RadarAPI]: Status: Failed, Error Type: RESP TIMEOUT
[13:33:45] [RadarAPI]: ar1.LVDSLaneConfig(0, 1, 1, 1, 1, 1, 0, 0)
[13:33:48] Status: Failed, Error Type: RESP TIMEOUT