uint16_t response = sendCommand(OPCODE_NULL); response = sendCommand(OPCODE_NULL); response = sendCommand(OPCODE_STANDBY); response = sendCommand(OPCODE_NULL); response = readSingleRegister(0); response = readSingleRegister(1); response = readSingleRegister(2); response = readSingleRegister(3); response = readSingleRegister(4); response = readSingleRegister(6); response = readSingleRegister(9); /* (OPTIONAL) Define your initial register settings here */ writeSingleRegister(CLOCK_ADDRESS, (CLOCK_DEFAULT & ~CLOCK_OSR_MASK) | CLOCK_OSR_8192); response = readSingleRegister(CLOCK_ADDRESS); response = readSingleRegister(CLOCK_ADDRESS); response = readSingleRegister(CLOCK_ADDRESS);
用的是STM32的SPI口连接ADS131M04,现在碰到现象是SPI读到的寄存器数据均为正常默认值,写进入待机模式命令回复的数据是0X0022,也是正确的,修改CLOCK寄存器后立即读回来参数也是正确的,但是再读一次还是默认值,实际上并没有修改成功,示波器观察DRDY输出频率是3.96K,不知道是什么问题?