Part Number: ADS7054
Application: up to 50k Hz current control loop frequency and 300Hz bandwidth of position loop in Motor control, 12-bit, 2.2MSPS ADC integrated in the MCU for current sampling. Which ADC can be recommended for displacement measuring of optical grating transducer?
Input signal:differential input, 400-600mV amplitude