您好,我在使用DAC5574时碰到了如下问题:
使用DAC5574给D2二极管的正向输入端供给一个恒定的电压,电压幅值从1V调整到5V,VCC_G_1是电路的输入端,使用FPGA产生500MHz,振幅为0V~ 5.0V的矩形波信号输入,RL为恒定的负载150Ω,RL上需求的最小电流为30mA,测得的信号时下图所示。
蓝色线为DA_VCC,为什么不是一个恒定的电压值?绿色部分为VCC_G_G的输出信号,因为DA_VCC的下端不断在降低,这样造成了输出信号的低端也在降低,这个是不能接受的。请问这个是什么原因造成的?
另外,我使用的二极管为TOSHIBA的1SS352,电气特性也在下图中。