您好,我目前用的是DAC8562,在调试中用DAC8562输出一个锯齿波电压波形,用示波器观察锯齿波发现在一些点上会产生电压突变,突变为5V或者0V或者2.5V(也有可能是其他电压,不过这三个是最多的情况)。
我采用的是同步模式,直接将LDAC和地相连,将CLR引脚上拉,电源采用5V供电,负载是两路XTR111,根据datasheet上面DAC8652输出到XTR111是输入之间串联了一个2.5K的电阻,PCB检查了很久,没有发现有什么问题。
但是为什么DAC8652在同步模式下更新电压的时候会产生突变?求解答?万急!!