Part Number: ADS1299
TI工程师好!目前我使用菊花链的四片ADS1299进行EEG信号采集,外部将所有N通道连接至SRB1通道;原理图设计中忘记连接AVSS及AVDD的1uF电容,在PCB板上在58,59及53,54引脚上补充连接。目前空载测试中发现信号中包含10Hz及其倍频的干扰,求助是由什么原因引起的,谢谢!(采样率分别为500Hz及1000Hz都进行了测试,此噪声频率与采样率无关)


此外我们对输入电源进行了测试,3V3其自身的纹波不包含10Hz噪声成分;但是当ADS1299开始采集后,3V3数字电源上产生了10Hz频率的干扰,且纹波有效值变大,这是正常状态吗?