Part Number: ADS131M08
我们在正常使用的过程中,发现ADS131很容易损坏,正常情况下会采集到一个虚电流,有几A大;导致我们设备运行异常,重新更换ADC后,又不会采集到;所以我们想知道有什么情况会使ADC容易损坏或受到影响;目前我们想确认切换PGA是否会对ADC造成影响,在切换过程中环路上依然存在电流,从一个大电流比如100A,1PGA切换到4PGA或8PGA(4PGA的最大量程是50A,8PGA的最大量程是25A),我们正常测试是切换是没有发现有损坏情况,我们需要确认是否有这个风险。