Part Number: DAC80508-04EVM
Other Parts Discussed in Thread: DAC80502, DAC80508
我拆封DAC80508 EVM板后,直接使用随电路板一起寄来的USB线上电,电压5V,3.3V,1.8V,以及基准2.5V,均有电压,在TI官网上下载了最新的匹配DAC80508的软件,打开后,connect亮绿灯,但是无论是切换基准电压或是改变输出码,8个输出端口均无反应,始终为0V,基准始终为2.5V,使用示波器探测发现GUI发送指令时,DUT_SCLK没有时钟信号,判断信号未能发出,我重装了系统,我使用的系统始终是windows10 教育版64位,在极偶尔的一次,通信成功,能够正常控制,但断电重新上电后又无法通过GUI发出指令了,现在是无法使用的状态,包括DAC80502-01,我购买了俩种EVM均无法使用