我们想要开发一套控制系统来实现对DMD芯片的控制。系统结构大致为控制板与Windows7 PC进行连接,在PC上运行守护进程与控制板进行通信,Android平板与PC进行网络连接,在平板上使用APP与PC通信,用户通过平板向计算机发送指令,计算机等于类似于中转站将指令发送到控制板实现对DMD芯片的控制。我们现在想要找到PC与DMD控制板之间的通信协议,根据协议就能发送有效的指令到控制板,这样我们就能自己开发一套程序来实现这个系统。社区有没有高手能够提供一下这个协议。我的邮箱是:yinhensjtu@163.com