TI为其每款DMD都提供了配套的控制芯片组,如DPLC900(控制芯片)+DLP6500(DMD)等,并且提供了控制器(如DPLC900)的详细接口协议,以及调式用的GUI的源代码,这些资源对于使用TI或第三方公司提供的标准产品(开发板,如DLP6500EVM)似乎已经足够了,但在一些特殊应用场合,对产品的结构、尺寸有要求时(特殊行业,如军工项目还有保密要求!),就必须自己设计开发了,虽然可以购买TI的芯片组,并参考TI提供的EVM原理图,但硬件系统肯定存在一些差异,也许连接DMD的电缆也不同,这样第一次设计加工后对硬件系统就必须进行调式,调式过程中发现大部分问题都是控制器与DMD之间的,由于TI没有公开DMD的接口控制协议,无法找到原因和调式方法,调式难度增加不少,一般用户很难开发成功,这对DMD的推广应用很不利!