尊敬的TI工程师,您们好,我有几个问题想问下:
1、这款的深度范围和精度如何?看了手册说是和相机分辨率高度相关,同时是否也和patten精度也有强相关关系,文档《3D Machine Vision Reference Design Based on AM572x With DLP Structured Light 》中说精度能达到微米级,那么为了达到这个级别应该做哪些调整?同时我关注的超短距离(约10mm)和小型化(直径在10mm)的应用,那么应该做哪些设计才能满足要求?是否可以通过多模光纤实现光信号的投影和接收?
2、有关相机外触发:是否要求相机具有外触发功能?看了SDK里面可以设置成internal触发,是否可以不使能外触发功能(有些相机不具备触发)?触发的作用是为了让相机快门同步还是什么?若是触发的作用是快门同步,是否可以使用电子快门同步?内触发又是一个什么原理?
3、相机选配问题:看了帖子上说DLP4500EVM的SDK只支持了Point Grey FL3-U3-13Y3M和Microsoft LifeCam Cinema相机,但微软的也没有像FL3-U3-13Y3M有额外的触发线,那么是否可以省略这个触发?