我们做了两块电路板,使用DLPC3479驱动光机,3005作为电源,使用W25Q64作为FLASH。接上光机之后,上电发现3005的1.1V,1.8V,3.3V均输出正常,-14V,10V,18V没有电压。检查电路,3005的中断输出高电平,控制DLPC3479的REST是高电平,这些都是正常。因为没有将HOST_IRQ拉出来,我们就测量了FLASH的固件读取情况,发现主3479的CLK一直是有时钟的,从机读了25ms的时间。我感觉是3479初始化失败了。固件是供应商提供的,他们说一直是没问题的,检查电路跟官网参考电路关键信号一致。请问还有什么调试方法吗?