Part Number: DLP4500
Because the product needs to use a light source in the range of 405nm-635nm.
The product manual shows that it can be used in the range of 420nm-700nm, but look at chapter 7-11, the pass rate above 400nm reaches 90%, so can the product use 405nm band light?