Part Number: DLPLCR4500EVM
DLPLCR4500EVMをDLPLCR4500GUI-4.4.1を用いて使用しております。ファームウェアのアップデート後にUSBで通信できなくなり困っております。こちらで確認した現象は以下の通りです。
Windows10のPC:ファームウェアアップデート後もUSBで接続が可能。I2Cの通信も、ファームウェアアップデート後も可能。
Windows11のPC:初めて接続した1回目はUSBで接続が可能。ファームウェアアップデート後にUSBで接続できなくなる。I2Cの通信は、ファームウェアアップデート後も可能。
上記の現象より、DLPLCR4500GUI-4.4.1はwindows10のPCにしか対応していないように思われますが、windows11に対応したGUIソフトウェアの提供は可能でしょうか。