Part Number: DLPA3085
We plan to use 12V to power 3085 and drive 7.6V 6.7A LED device. Since there are modules for LED voltage and input voltage overvoltage protection in the specification of 3085, we need to control software to adjust the partial voltage resistance value of the comparator, so we would like to ask if we can use 12V voltage to drive our LED. Under the condition that the input power supply can meet the power consumption of the LED.