Request Date修改失败



 现在的业务情景是将Request Date由2023-09-11 改为2023-07-19,但是返回信息显示并未修改Request Date,但也未反馈任何报错新信息。请帮忙看下原因,谢谢!

       发送:

{

    "Order": {

        "CustomerGlobalIdentifier": "",

        "CustomerPurchaseOrderIdentifier": "6523061301",

        "CustomerPurchaseOrderDate": "2023-06-13",

        "CustomerSoldToIdentifier": "182431",

        "CustomerShipToIdentifier": "182430",

        "CustomerEndCustomerIdentifier": "EASTECH",

        "CustomerContactName": "",

        "CustomerContactPhoneNumber": "",

        "CustomerContactEmailAddress": "",

        "CustomerESignature": "",

        "CustomerCertificationStatement": "",

        "CustomerOrderAttributes": [ ],

        "LineItems": [

            {

                "CustomerPurchaseOrderLineItemNumber": "00002",

                "CustomerItemChangeIndicator": "U",

                "CustomerItemShipToIdentifier": "",

                "SupplierProductIdentifier": "PCM1808PWR",

                "CustomerProductIdentifier": "RCI001808-0001",

                "CustomerExpectedUnitPrice": "0.14500 ",

                "CustomerCertificateOfConformance": "",

                "CustomerItemAttributes": [ ],

                "GovernmentContracts": [ ],

                "Schedules": [

                    {

                        "CustomerRequestedQuantity": "30000 ",

                        "CustomerRequestedDate": "2023-07-19"

                    }

                ]

            }

        ]

    }

}

 

 

返回:

{    "Orders": [        {            "AsOfDateTime": "2023-07-18 08:47:23",             "SupplierOrderIdentifier": "1020695651",             "SupplierOrderStatus": "BEING PROCESSED",             "CustomerPurchaseOrderIdentifier": "6523061301",             "CustomerPurchaseOrderDate": "2023-06-13",             "CustomerSoldToIdentifier": "182431",             "CustomerShipToIdentifier": "182430",             "CustomerEndCustomerIdentifier": "EASTECH",             "LineItems": [                {                    "SupplierOrderLineItemNumber": "000020",                     "CustomerPurchaseOrderLineItemNumber": "00002",                     "CustomerItemChangeIndicator": "U",                     "SupplierOrderItemStatus": "Not Delivered",                     "SupplierChangeOrderWindow": "STD",                     "SupplierProductIdentifier": "PCM1808PWR",                     "CustomerProductIdentifier": "RCI001808-0001",                     "SupplierTotalOrderItemQuantity": 30000,                     "CustomerExpectedUnitPrice": "0.145",                     "CustomerExpectedPriceCurrencyCode": "USD",                     "SupplierUnitPrice": 0.145,                     "SupplierPriceCurrencyCode": "USD",                     "Schedules": [                        {                            "CustomerRequestedQuantity": "30000",                             "CustomerRequestedDate": "2023-09-11",                             "Confirmations": [                                {                                    "SupplierScheduleLineNumber": "0002",                                     "SupplierConfirmedQuantity": 30000,                                     "CustomerRequestedShipDate": "2023-09-06",                                     "SupplierEstimatedShipDate": "2023-09-06",                                     "SupplierEstimatedDeliveryDate": "2023-09-11",                                     "SupplierDeliveredQuantity": 0                                }                            ]                        }                    ]                }            ]        }    ]}