Hi Team,
pls help to provide end customer(EC) code mapping logic for both order create and order change API messages. I'd like to know which field from source file mapped to SAP order EC field. Below inbound messages sent from customer side for your reference. thanks
Current EDPAR setup for EC mapping:

API Order Create:
{"order":{"shipToAccountNumber":"184313","endCustomerCompanyName":"","endCustomerNumber":"1010115","customerPurchaseOrderNumber":"PO2401290057","lineItems":[{"customerLineItemNumber":1,"customerPartNumber":"41105.0224","tiPartNumber":"DS90UH984RURRQ1","customerAnticipatedUnitPrice":"6.61","customerCurrencyCode":"USD","schedules":[{"requestedQuantity":"5000","requestedDeliveryDate":"2024-04-10"}]},{"customerLineItemNumber":2,"customerPartNumber":"41105.0224","tiPartNumber":"DS90UH984RURRQ1","customerAnticipatedUnitPrice":"6.61","customerCurrencyCode":"USD","schedules":[{"requestedQuantity":"5000","requestedDeliveryDate":"2024-05-05"}]},{"customerLineItemNumber":3,"customerPartNumber":"41105.0224","tiPartNumber":"DS90UH984RURRQ1","customerAnticipatedUnitPrice":"6.61","customerCurrencyCode":"USD","schedules":[{"requestedQuantity":"5000","requestedDeliveryDate":"2024-06-05"}]},{"customerLineItemNumber":4,"customerPartNumber":"41105.0224","tiPartNumber":"DS90UH984RURRQ1","customerAnticipatedUnitPrice":"6.61","customerCurrencyCode":"USD","schedules":[{"requestedQuantity":"5000","requestedDeliveryDate":"2024-06-05"}]},{"customerLineItemNumber":5,"customerPartNumber":"41105.0224","tiPartNumber":"DS90UH984RURRQ1","customerAnticipatedUnitPrice":"6.61","customerCurrencyCode":"USD","schedules":[{"requestedQuantity":"5000","requestedDeliveryDate":"2024-07-05"}]},{"customerLineItemNumber":6,"customerPartNumber":"41105.0224","tiPartNumber":"DS90UH984RURRQ1","customerAnticipatedUnitPrice":"6.61","customerCurrencyCode":"USD","schedules":[{"requestedQuantity":"5000","requestedDeliveryDate":"2024-08-05"}]},{"customerLineItemNumber":7,"customerPartNumber":"41105.0224","tiPartNumber":"DS90UH984RURRQ1","customerAnticipatedUnitPrice":"6.61","customerCurrencyCode":"USD","schedules":[{"requestedQuantity":"5000","requestedDeliveryDate":"2024-09-05"}]}]}}
API Order Chang:
{"order":{"shipToAccountNumber":"184313","endCustomerCompanyName":"NEXTEV","customerPurchaseOrderNumber":"PO2401290057","lineItems":[{"customerLineItemNumber":"5","lineItemChangeIndicator":"U","tiPartNumber":"DS90UH984RURRQ1","customerAnticipatedUnitPrice":6.61,"customerCurrencyCode":"USD","schedules":[{"requestedQuantity":"5000","requestedDeliveryDate":"2024-09-27"}]}]}}