Request recommendation

Does TI have a converter that can achieve voltage conversion while outputting a driving current of 50mA.
I have used a chip SN74LVC1T45DBVR with an absolute maximum rated value of 50mA, but when the output voltage is 3.3V, the driving current is around 24mA.
Can TI recommend a suitable voltage level conversion chip or circuit design???