MSP430FR2111IPW16R无法下订单,请处理,谢谢!



你好!

MSP430FR2111IPW16R无法下订单,请处理,谢谢!

{
orders: [
{
orderNumber: null,
orderDate: "2025-01-20 00:54:47",
customerPurchaseOrderNumber: "C33G-25010006",
currencyCode: null,
orderStatus: "PENDING",
endCustomerCompanyName: null,
messages: [
{
code: "TI-SOR-50000",
type: "INFO",
reason: null,
message: "System error occurred. Execution ID: execution-6361f27f-5741-4f9b-9219-8602d2eaf73b-2025.01.19"
}
],
lineItems: [
{
tiLineItemNumber: null,
itemShipToAccountNumber: null,
customerLineItemNumber: "0001",
status: "Rejected",
tiPartNumber: "MSP430FR2111IPW16R",
customerPartNumber: "1010143021000",
tiTotalOrderItemQuantity: 0,
customerAnticipatedUnitPrice: 0.172,
customerCurrencyCode: "USD",
tiUnitPrice: 0,
tiCurrencyCode: null,
messages: null,
schedules: [
{
requestedQuantity: 200000,
requestedDeliveryDate: "2025-07-25",
confirmations: null