TUSB213: TUSB213工作在I2C模式时芯片的默认配置模式

Part Number: TUSB213

Dear Sir:

       你好!我司产品用到TUSB213,之前硬件电路上我们将TUSB213设计为无I2C模式,DC_BOOST配置为60mV。目前由于产品应用场景需求,需要在不同场景调整DC_BOOST的配置,所以我们计划改板将TUSB213设计为I2C控制模式。由于该TUSB213涉及的USB口是SOC的固件下载口,所以我们需要了解下I2C配置前TUSB213的默认配置是什么,USB通信功能是否有影响?谢谢!

Kelvin Zhang