1、ds90ub913a-q1.pdf中16页处
• 10-bits of DATA + 2 SYNC bits for an input PCLK range of 50 MHz to 100 MHz in the 10-bit mode. Note:
HS/VS restricted to no more than one transition per 10 PCLK cycles.
这个限制是什么意思,为什么会有这个限制?
2、ds90ub913a-q1的mode选择(12-bit HF/LF, 10-bit)是不是根据DES的mode来决定的。