{0x1F, 0x00}, //CSI0 1.6Gbps
{0x33, 0x41}, //CSI_EN & CSI0 4L
{0x20, 0xE0}, //Forwarding enabled of RX 0 to CSI0
{0x21, 0x44}, //FWD_CTL2 base sync forwarding
{0x25, 0x02}, //FreeRun mode
{0x4c, 0x01}, //RX_PORT0
{0x58, 0x58}, //BC FREQ SELECT: 2.5 Mbps and Enable Pass Through
{0x5c, 0x18}, //Serializer Alias ID
{0x6D, 0x73}, //DS913A Input RAW10 Mode and select STP mode +++
{0x7C, 0xC0}, //FrameValid active high and 8-bit processing using low 8 bits +++
{0x70, 0x1E}, //CSI-2 Output YUV422-8Bit With Virtual Channel 0