Part Number: DS90UB948-Q1
Other Parts Discussed in Thread: DS90UB949-Q1,
Serializer: DS90UB949-Q1;
De-serializer: DS90UB948-Q1;
Number of Pixels: 1920 × 720 × 60 H z × RGB;
Cluster image output port of Serializer: Coax Single Channel;
the screen's PClock is too high to lock, I would like to ask. Is it possible to lower the frame rate of the screen to 55Hz in order to lower the frequency?