Part Number: SN65DP159
Q1:从调试HPD_SRC信号来看,当OE为低时,该信号为高,当OE为高时,该信号为低;是不是可以理解为OE为高,HPD_SRC为低时,是正常的可以传输视频流的?
A1:Q1已解决
Q2:比如我要配置0Bh寄存器,其中的bit[2]为Reserved,但是其它的bit是可以写入配置的,文档中有提到配置保留bit可以会产生意外情况,所以请问我这个对0Bh的[7:0]写入配置应该没有影响把?
Q3:关于TMDS_CLOCK_RATIO_STATUS字段的一些疑问:(我这边配置为1,后续读出时为0,HDMI2.0)

① 说明中有提到如果HPD_SNK处于de_asserted状态超过2ms会重置该字段为0,请问de-asserted是什么意思?
② 这个U硬件自动更新该字段,我写入1读出0,会是这个原因吗?
③ 说明中有提到0xA8,0x20,bit1以及SDA_SRC/SCL_SRC,该字段配置不应该是SDA_CTL/SCL_CTL么,和SRC-IIC有关系么?
下面是关于HPD_SNK的硬件原理部分(绿框)